FX Indoor/Outdoor Loose Tube OM3 24 Fibers OFNP Sub-Units(12F) Dry Black
| Suitable Applications: | Campus Area Network, Backbone |
| Fiber Type: | OM3 |
| Fiber Core Diameter: | 50/125 µm |
| Fiber Diameter: | 250 µm |
| Fiber Count: | 24 |
| Fiber Color Coding: | TIA-598-D |
| Number of Active Subunits: | 2 |
| Number of Fillers: | 3 |
| Fibers Per Subunit: | 12 |
| Subunit Waterblocking: | Gel Free |
| Subunit Diameter: | 0.098 in (2.5 mm) |
| Subunit Color: | TIA-598-D |
| Fiber SubUnit Strength Members: | Waterblocking aramid yarns |
| Central Strength Member Type: | GRP |
| Core Wrap Material: | Waterblocking tape |
| Cable Core Water Blocking: | Waterblock Tape |
| Strength Member: | Waterblocking Aramid Yarns |
| Jacket Material: | PVC - Polyvinyl Chloride |
| Nom. Diameter: | 0.370 in (9.4 mm) |
| Outer Jacket Ripcord: | 2 |
| Wavelength | 850 nm | 1300 nm |
|---|---|---|
| Max. Attenuation | 3.0 dB/km | 1.0 dB/km |
| 1 Gigabit Ethernet Performance | 1,000 m | 550 m |
| 10 Gigabit Ethernet Performance | 300 m | - |
| Min. Effective Modal Bandwidth (EMB) | 2,000 MHz.km | - |
| Min. Overfilled Launch (OFL) Bandwidth | 1,500 MHz.km | 500 MHz.km |
| Minimum Bend Radius During Installation: | 15x Cable OD |
| Minimum Bend Radius During Operation: | 10x Cable OD |
| Max. Tensile Strength During Installation: | 2670 N (600 lbf) |
| Max. Tensile Strength During Operation: | 800 N (180 lbf) |
| Crush Resistance: | 220 N/cm |
| Bulk Cable Weight: | 55 lbs/kft (82 kg/km) |
| Installation Temperature Range: | -0°C to +60°C |
| Operating Temperature Range: | -40°C to +70°C |
| Storage Temperature Range: | -40°C to +70°C |
| Environmental Suitability: | Indoor/Outdoor, Sunlight Resistance |
| Sustainability: | CA Prop 65 |
| Flammability / Reaction to Fire: | OFNP, FT6 |
| ICEA Compliance: | S-104-696 |
| TIA/EIA Compliance: | ANSI/ICEA S-104-696 |
| Update and Revision: | Revision Number: 0.70 Revision Date: 09-07-2025 |
| Item # | Color | Putup Type | UPC |
|---|---|---|---|
| FD3L024PD | Black | Reel | 612825379300 |