(14204)Indoor Fiber Cable
(1631)Indoor/Outdoor Fiber Cable
(7111)Outdoor Fiber Cable
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
(1371)Managed Switches
(260)BOBCAT
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
(34)Rack Mount Switches
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
(131)Vehicle Routers
(119)Software
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
(61)Services
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
FX Indoor/Outdoor Loose Tube OM3 24 Fibers LSZH/OFNR Sub-Units (6F) Gel Black
| Suitable Applications: | Campus Area Network, Backbone |
| Fiber Type: | OM3 |
| Fiber Core Diameter: | 50/125 µm |
| Fiber Diameter: | 250 µm |
| Fiber Count: | 24 |
| Fiber Color Coding: | TIA-598-D |
| Number of Active Subunits: | 4 |
| Number of Fillers: | 1 |
| Fibers Per Subunit: | 6 |
| Subunit Waterblocking: | Gel Filled |
| Subunit Diameter: | 0.110 in (2.8 mm) |
| Subunit Color: | TIA-598-D |
| Fiber SubUnit Strength Members: | Waterblocking aramid yarns |
| Central Strength Member Type: | Upjacketed GRP |
| Core Wrap Material: | Waterblocking tape |
| Cable Core Water Blocking: | Waterblock Tape |
| Material: | LSZH - Low Smoke Zero Halogen (Flame Retardant) |
| Strength Member: | Waterblocking Aramid Yarns |
| Jacket Material: | LSZH - Low Smoke Zero Halogen (Flame Retardant) |
| Nom. Diameter: | 0.454 in (11.5 mm) |
| Outer Jacket Color: | Black |
| Outer Jacket Ripcord: | 2 |
| Wavelength | 850 nm | 1300 nm |
|---|---|---|
| Max. Attenuation | 3.0 dB/km | 1.0 dB/km |
| 1 Gigabit Ethernet Performance | 1,000 m | 550 m |
| 10 Gigabit Ethernet Performance | 300 m | - |
| Min. Effective Modal Bandwidth (EMB) | 2,000 MHz.km | - |
| Min. Overfilled Launch (OFL) Bandwidth | 1,500 MHz.km | 500 MHz.km |
| Minimum Bend Radius During Installation: | 15x Cable OD |
| Minimum Bend Radius During Operation: | 10x Cable OD |
| Max. Tensile Strength During Installation: | 2670 N (600 lbf) |
| Max. Tensile Strength During Operation: | 800 N (180 lbf) |
| Crush Resistance: | 220 N/cm |
| Bulk Cable Weight: | 79 lbs/kft (118 kg/km) |
| Installation Temperature Range: | -10°C to +60°C |
| Operating Temperature Range: | -40°C to +70°C |
| Storage Temperature Range: | -40°C to +70°C |
| Environmental Suitability: | Indoor/Outdoor, Sunlight Resistance |
| Sustainability: | CA Prop 65, Product Lens™, Environmental Product Declaration (EPD) Available |
| Flammability / Reaction to Fire: | OFNR, FT4 |
| ICEA Compliance: | S-104-696 |
| TIA/EIA Compliance: | ANSI/ICEA S-104-696 |
| Update and Revision: | Revision Number: 0.80 Revision Date: 09-07-2025 |
| Item # | Color | Putup Type | UPC |
|---|---|---|---|
| FD3L024LF | Black | Reel | 612825385363 |