Networking & Data Cable
(704)Industrial Ethernet Cable
(188)Enterprise Category Cable
(148)Industrial Protocol / Data Bus Cable
(366)Audio Cable
(697)Digital
(105)Analog
(282)Microphone
(43)Nurse Call
(8)Audio Over Internet Protocol (IP)
(7)Speaker & Control
(302)Video Cable
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
(14209)Indoor Fiber Cable
(1633)Indoor/Outdoor Fiber Cable
(7113)Outdoor Fiber Cable
(5163)SMPTE Cable
(23)Tactical Fiber Cable
(314)Flexible Automation Cable
(815)600V Control (AWM Style) Cable
(437)300V (PLTC) & 600V (TC-ER) Control Cable
(82)Flex Data Cable
(70)Vision Systems
(5)Flex VFD Cable
(13)Tray Cable
(1222)Instrumentation Cable
(461)UL 300V PLTC-ER Cable
(33)UL 300V PLTC Cable
(205)UL 600V TC/TC-ER Pairs/Triads
(125)UL Thermocouple
(34)CSA CIC Cable
(5)CSA ACIC Cable
(94)Control / Power Cable
(774)VFD Cable
(145)Flex VFD Cable
(13)Four Conductor Cable
(48)Three Conductor Cable
(65)300% Ground VFD Cable
(8)100% Ground VFD Cable
(9)2000V VFD Cable
(20)Contractor Grade VFD Cable
(25)CSA Contractor Grade VFD Cable
(11)MC Armored VFD Cable
(9)Digital Electricity
(48)Hybrid Fiber-Copper Cable
(209)Rolling Stock Cable
(158)Safety, Sound, & Security Cable
(760)Audio, Sound, & Control Cable
(238)Access Control Cable
(81)Fire Alarm Cable
(91)Nurse Call
(2)Security & Alarm Cable
(306)Surveillance Cable
(39)Connectors & Outlets
(3598)Modular Couplers
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
(1040)M12
(777)Field Attachables
(91)Receptacles
(155)Single-Ended Cordsets
(278)M12-M12 Cordsets
(185)M12-M8 Cordsets
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
FX Indoor/Outdoor OM3 Distribution Tight Buffer 72 Fibers OFNP Sub-Units (12F) Black Jacket
| Product Category: | Fiber Distribution Cable |
| Suitable Applications: | Premise Backbone |
| Fiber Type: | OM3 |
| Fiber Core Diameter: | 50/125 µm |
| Fiber Buffer Material: | PVC - Polyvinyl Chloride |
| Fiber Buffer Diameter: | 900 µm |
| Fiber Count: | 72 |
| Fiber Color Coding: | TIA-598-D |
| Number of Active Subunits: | 6 |
| Fibers Per Subunit: | 12 |
| Subunit Diameter: | 0.220 in (5.6 mm) |
| Subunit Color: | Aqua |
| Fiber SubUnit Strength Members: | Waterblocking aramid yarns |
| Central Strength Member Type: | Upjacketed GRP |
| Core Wrap Material: | Waterblocking and nomex tape |
| Cable Core Water Blocking: | Waterblock Tape |
| Jacket Material: | PVC - Polyvinyl Chloride |
| Nom. Diameter: | 0.756 in (19.2 mm) |
| Outer Jacket Color: | Black |
| Outer Jacket Ripcord: | 1 |
| Wavelength | 850 nm | 1300 nm |
|---|---|---|
| Max. Attenuation | 3.0 dB/km | 1.0 dB/km |
| 1 Gigabit Ethernet Performance | 1000 m | 550 m |
| 10 Gigabit Ethernet Performance | 300 m | -- |
| Min. Effective Modal Bandwidth (EMB) | 2000 MHz.km | -- |
| Min. Overfilled Launch (OFL) Bandwidth | 1500 MHz.km | 500 MHz.km |
| Minimum Bend Radius During Installation: | 15x Cable OD |
| Minimum Bend Radius During Operation: | 10x Cable OD |
| Max. Tensile Strength During Installation: | 2670 N (600 lbf) |
| Max. Tensile Strength During Operation: | 800 N (180 lbf) |
| Crush Resistance: | 220 N/cm |
| Bulk Cable Weight: | 199 lbs/kft (297 kg/km) |
| Installation Temperature Range: | 0°C to +60°C |
| Operating Temperature Range: | -40°C to +70°C |
| Storage Temperature Range: | -40°C to +70°C |
| Environmental Suitability: | Indoor/Outdoor, Sunlight Resistance, Burial |
| Sustainability: | CA Prop 65, Product Lens™, Environmental Product Declaration (EPD) Available |
| Flammability / Reaction to Fire: | OFNP, FT6 |
| CEC / C(UL) Compliance: | . |
| ICEA Compliance: | S-104-696 |
| European Directive Compliance: | EU Directive 2015/863/EU (RoHS 2 amendment), REACH, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE), REACH: 2020-01-16 |
| Update and Revision: | Revision Number: 0.83 Revision Date: 09-07-2025 |
| Item # | Color | Putup Type | UPC |
|---|---|---|---|
| FD3D072PK | Black | Reel | 612825376712 |