Product Hierarchy
Product Hierarchy

FD3D036PJ - Indoor/Outdoor Plenum OM3 Distribution 36Fibers


FX Indoor/Outdoor OM3 Distribution Tight Buffer 36 Fibers OFNP Sub-Units (6F) Black Jacket

Product Overview

Product Category: Fiber Distribution Cable
Suitable Applications: Premise Backbone

Fiber Specifications

Fiber Type: OM3
Fiber Core Diameter: 50/125 µm
Fiber Buffer Material: PVC - Polyvinyl Chloride
Fiber Buffer Diameter: 900 µm
Fiber Count: 36
Fiber Color Coding: TIA-598-D

Cable Construction

Number of Active Subunits: 6
Fibers Per Subunit: 6
Subunit Diameter: 0.180 in (4.6 mm)
Subunit Color: Aqua
Fiber SubUnit Strength Members: Waterblocking aramid yarns
Central Strength Member Type: Upjacketed GRP
Core Wrap Material: Waterblocking and nomex tape
Cable Core Water Blocking: Waterblock Tape

Outer Jacket Specifications

Jacket Material: PVC - Polyvinyl Chloride
Nom. Diameter: 0.632 in (16.1 mm)
Outer Jacket Color: Black
Outer Jacket Ripcord: 1
Optical Characteristics
Wavelength850 nm1300 nm
Max. Attenuation3.0 dB/km1.0 dB/km
1 Gigabit Ethernet Performance1000 m550 m
10 Gigabit Ethernet Performance300 m--
Min. Effective Modal Bandwidth (EMB)2000 MHz.km--
Min. Overfilled Launch (OFL) Bandwidth1500 MHz.km500 MHz.km

Mechanical Characteristics

Minimum Bend Radius During Installation: 15x Cable OD
Minimum Bend Radius During Operation: 10x Cable OD
Max. Tensile Strength During Installation: 2670 N (600 lbf)
Max. Tensile Strength During Operation: 800 N (180 lbf)
Crush Resistance: 220 N/cm
Bulk Cable Weight: 138 lbs/kft (206 kg/km)

Temperature Range

Installation Temperature Range: 0°C to +60°C
Operating Temperature Range: -40°C to +70°C
Storage Temperature Range: -40°C to +70°C

Standards and Compliance

Environmental Suitability: Indoor/Outdoor, Sunlight Resistance, Burial
Sustainability: CA Prop 65, Product Lens™, Environmental Product Declaration (EPD) Available
Flammability / Reaction to Fire: OFNP, FT6
CEC / C(UL) Compliance: .
ICEA Compliance: S-104-696
European Directive Compliance: EU Directive 2015/863/EU (RoHS 2 amendment), REACH, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE), REACH: 2020-01-16

History

Update and Revision: Revision Number: 0.84 Revision Date: 09-07-2025

Part Numbers

Variants
Item #ColorPutup TypeUPC
FD3D036PJBlackReel612825374442
Belden-Optical-Fiber-Catalog-2016.pdf
Belden-Optical-Fiber-Catalog-2016.pdf
No accessories are available for this product