Product Hierarchy
Product Hierarchy

FD3D024L9 - Indoor/Outdoor LSZH/Riser OM3 Distribution 24 Fibers


FX Indoor/Outdoor OM3 Distribution Tight Buffer 24 Fibers LSZH Non-Unitized Black Jacket

Product Overview

Product Category: Fiber Distribution Cable
Suitable Applications: Premise Backbone

Fiber Specifications

Fiber Type: OM3
Fiber Core Diameter: 50/125 µm
Buffer Material: LSZH - Low Smoke Zero Halogen
Buffer Diameter: 900 µm
Fiber Count: 24
Fiber Color Coding: TIA-598-D

Cable Construction

Cable Core Waterblocking: Waterblocking Aramid Yarns

Outer Jacket Specifications

Strength Member: Waterblocking Aramid Yarns
Jacket Material: LSZH - Low Smoke Zero Halogen (Flame Retardant)
Nom. Diameter: 0.325 in (8.3 mm)
Color: Black
Number of Ripcords: 1
Optical Characteristics
Wavelength850 nm1300 nm
Max. Attenuation3.0 dB/km1.0 dB/km
1 Gigabit Ethernet Performance1000 m550 m
10 Gigabit Ethernet Performance300 m--
Min. Effective Modal Bandwidth (EMB)2000 MHz.km--
Min. Overfilled Launch (OFL) Bandwidth1500 MHz.km500 MHz.km

Mechanical Characteristics

Min. Bend Radius During Installation: 15x Cable OD
Min. Bend Radius During Operation: 10x Cable OD
Max. Tensile Strength During Installation: 1320 N (300 lbf)
Max. Tensile Strength During Operation: 400 N (90 lbf)
Crush Resistance: 220 N/cm
Bulk Cable Weight: 46 lbs/kft (68 kg/kft)

Temperature Range

Installation Temperature Range: -10°C to +60°C
Operating Temperature Range: -40°C to +70°C
Storage Temperature Range: -40°C to +70°C

Standards and Compliance

Environmental Suitability: Indoor/Outdoor, Sunlight Resistance, Burial
Sustainability: CA Prop 65, Product Lens™, Environmental Product Declaration (EPD) Available
Flammability / Reaction to Fire: OFNR, FT4
ICEA Compliance: S-104-696
European Directive Compliance: EU Directive 2015/863/EU (RoHS 2 amendment), REACH, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE), REACH: 2020-01-16

History

Update and Revision: Revision Number: 0.73 Revision Date: 11-09-2022

Part Numbers

Variants
Item #ColorUPC
FD3D024L9Black612825380849
Belden-Optical-Fiber-Catalog-2016.pdf
No accessories are available for this product