Product Hierarchy
Product Hierarchy

FD3D012P9A - Indoor/Outdoor Plenum OM3 Distribution Tight Buffer 12f


FX Indoor/Outdoor OM3 Distribution Tight Buffer 12 Fibers OFNP Non-Unitized Aqua Jacket

Part Number: FD3D012P9A
Construction Type: Distribution

Product Overview

Print Legend: BELDEN 12xOM3 IN/OUTDOOR DISTRIBUTION CABLE FD3D012P9A E95466(-PLANT ID) (UL) TYPE OFNP C(UL) OFNP --- FT6 --- ROHS (LOT NUMBER) (MMYYYY DATE CODE) (SEQUENTIAL MATERIAL)
Environmental Space: Indoor/Outdoor
Suitable Applications: Indoor / Outdoor

Construction

Fiber Cable Construction
Fiber TypeFiber Count
OM312
Fiber Color Coding: Blue, Orange, Green, Brown, Gray, White, Red, Black, Yellow, Violet, Pink, Aqua
Buffer Specification
Buffer MaterialBuffer Diameter
Thermoplastic900 μm
Cable Core Water Blocking: Waterblocking Aramid Yarns

SubUnit Specifications

Fibers Per Subunit: 12

Jacket Specifications

Number of Jackets: Single Jacket
Outer Jacket Material
MaterialNominal Diameter
PVC0.23 in (5.8 mm)
Color: Aqua
Number of Ripcords: 1

Optical Characteristics

Effective Modal Bandwidth (EMB): 2000 MHz-km / 500 MHz-km
Fiber Core Diameter: 50/125μm
Max Attenuation at 1300 nm: 1.2 dB/km
Max Attenuation at 850 nm: 3.0 dB/km
Wavelength: 850 nm / 1300 nm
10 Gigabit Ethernet Performance: 300 m / 300 m
1 Gigabit Ethernet Performance: - / 550 m
Min Overfilled Launch (OFL) Bandwidth: 1500 MHz-km / 500 MHz-km

Mechanical Characteristics

Mechanical Tests
DescriptionRequirement/Value
Cable Min. Bend Radius Installation (Short Term)20x Cable OD
Cable Min. Bend Radius Operation (Long Term)10x Cable OD
Cable Max. Tensile Strength Installation (Short Term)34 N (150 lbf)
Cable Max. Tensile Strength Operation (Long Term)17 N (75 lbf)

Temperature Range

Operating Temp Range: -40C to +70C
Installation Temp Range: -20C to +70C
Storage Temp Range: -40C to +70C

Standards

UL Rating/Flame Test: Plenum
CEC/C(UL) Specification: OFNP
Telecommunications Standards: ANSI/ICEA S-104-696
RoHS: Yes

History

Update and Revision: Revision Number: 0.56 Revision Date: 05-14-2020
Belden-Optical-Fiber-Catalog-2016.pdf
Belden-Optical-Fiber-Catalog-2016.pdf
No accessories are available for this product