(356)75 Ohm SDI Coax
(120)Camera Cable
(49)CATV & Satelite
(100)CCTV & Security
(33)RGB Cable
(60)Video Over Internet Protocol (IP) Cable
(10)Coax & Triax Cable
(501)50 Ohm Transmission Cable
(88)75 Ohm SDI Coax
(113)CATV & Satelite Cable
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
(10348)Indoor Fiber Cable
(1411)Indoor/Outdoor Fiber Cable
(4538)Outdoor Fiber Cable
(4056)SMPTE Cable
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
(933)SPIDER Fast/Gigabit Switches
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
(45)Cellular Routers
(10)Wireless LAN Devices
(10)BAT450-F WLAN Access Points
(1)BAT867 - Industrial Wireless Access Points
(5)BAT-C2
(3)OpenBAT-R / -F
(1)Wireless LAN Controller
(2)Antennas
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
(10)FX Indoor/Outdoor Tray Optic PVC OM2 60 Fibers OFNR Sub-units(12F) Gel Orange Jacket
Construction Type: | TrayOptic |
Environmental Space: | Indoor/Outdoor |
Suitable Applications: | Harsh Environment, Outdoor/Indoor, Wet Location, Direct Burial |
Fiber Type | Fiber Count |
---|---|
OM2 | 60 |
Fiber Color Coding: | Blue, Orange, Green, Brown, Gray, White, Red, Black, Yellow, Violet, Pink, Aqua |
Buffer Material |
---|
PBT |
Central Strength Member: | Upjacketed GRP |
Cable Core Water Blocking: | Waterblocking Tape |
Bulk Cable Weight: | 128 lbs/1000ft |
Number of Active Subunits: | 5 |
Number of Subunit Positions: | 6 |
Fibers Per Subunit: | 12 |
Subunit Diameter: | 0.075 in (1.9 mm) |
Subunit Waterblocking: | Gel |
Buffer Tube Waterblocking: | Gel Filled |
Number of Jackets: | Double Jacket |
Number of Ripcords: | 2 |
Color: | Black |
Nominal Diameter: | 0.405 in |
Material: | PVC - Polyvinyl Chloride |
Material | Nominal Diameter |
---|---|
PVC - Polyvinyl Chloride | 0.540 in (13.7 mm) |
Color: | Orange |
Number of Ripcords: | 2 |
Effective Modal Bandwidth (EMB): | 950 MHz-km / 500 MHz-km |
Fiber Core Diameter: | 50/125μm |
Max Attenuation at 1300 nm: | 1.0 dB/km |
Max Attenuation at 850 nm: | 3.0 dB/km |
Wavelength: | 850 nm / 1300 nm |
10 Gigabit Ethernet Performance: | 150 m / 300 m |
1 Gigabit Ethernet Performance: | 550 m / 550 m |
Min Overfilled Launch (OFL) Bandwidth: | 700 MHz-km / 500 MHz-km |
Description | Requirement/Value |
---|---|
Cable Min. Bend Radius Installation (Short Term) | 20x Cable OD |
Cable Min. Bend Radius Operation (Long Term) | 10x Cable OD |
Cable Max. Tensile Strength Installation (Short Term) | 135 N (600 lbf) |
Cable Max. Tensile Strength Operation (Long Term) | 40 N (180 lbf) |
Operating Temp Range: | -40C to +70C |
Installation Temp Range: | -20C to +60C |
Storage Temp Range: | -40C to +70C |
UL Rating/Flame Test: | Riser |
CEC/C(UL) Compliance: | FT4 |
NEC/(UL) Compliance: | OFNR |
TIA/EIA Compliance: | ANSI/ICEA S-104-696 |
RoHS: | Yes |
UV/ Sunlight Protection: | Yes |
Item # | Color | UPC |
---|---|---|
FD2T060RG | Orange | 612825375593 |
Update and Revision: | Revision Number: 0.74 Revision Date: 04-28-2020 |