Product Hierarchy
Product Hierarchy

FD2T024RF - Indoor/Outdoor Riser Tray Optic PVC OM2 24 Fibers


FX Indoor/Outdoor Tray Optic PVC OM2 24 Fibers OFNR Sub-units(6F) Gel Orange Jacket

Product Overview

Construction Type: TrayOptic
Environmental Space: Indoor/Outdoor
Suitable Applications: Harsh Environment, Outdoor/Indoor, Wet Location, Direct Burial

Construction

Fiber Cable Construction
Fiber TypeFiber Count
OM224
Fiber Color Coding: Blue, Orange, Green, Brown, Gray, White, Red, Black, Yellow, Violet, Pink, Aqua
Buffer Specification
Buffer Material
PBT
Central Strength Member: Upjacketed GRP
Cable Core Water Blocking: Waterblocking Tape
Bulk Cable Weight: 88 lbs/1000ft

SubUnit Specifications

Number of Active Subunits: 4
Number of Subunit Positions: 6
Fibers Per Subunit: 6
Subunit Diameter: 0.075 in (1.9 mm)
Subunit Waterblocking: Gel

Physical Specifications

Buffer Tube Waterblocking: Gel Filled

Jacket Specifications

Number of Jackets: Double Jacket

Inner Jacket

Number of Ripcords: 2
Color: Black
Nominal Diameter: 0.305 in
Material: PVC - Polyvinyl Chloride

Outer Jacket

Outer Jacket Material
MaterialNominal Diameter
PVC - Polyvinyl Chloride0.440 in (11.2 mm)
Color: Orange
Number of Ripcords: 2

Optical Characteristics

Effective Modal Bandwidth (EMB): 950 MHz-km / 500 MHz-km
Fiber Core Diameter: 50/125μm
Max Attenuation at 1300 nm: 1.0 dB/km
Max Attenuation at 850 nm: 3.0 dB/km
Wavelength: 850 nm / 1300 nm
10 Gigabit Ethernet Performance: 150 m / 300 m
1 Gigabit Ethernet Performance: 550 m / 550 m
Min Overfilled Launch (OFL) Bandwidth: 700 MHz-km / 500 MHz-km

Mechanical Characteristics

Mechanical Tests
DescriptionRequirement/Value
Cable Min. Bend Radius Installation (Short Term)20x Cable OD
Cable Min. Bend Radius Operation (Long Term)10x Cable OD
Cable Max. Tensile Strength Installation (Short Term)135 N (600 lbf)
Cable Max. Tensile Strength Operation (Long Term)40 N (180 lbf)

Temperature Range

Operating Temp Range: -40C to +70C
Installation Temp Range: -20C to +60C
Storage Temp Range: -40C to +70C

Standards

UL Rating/Flame Test: Riser
CEC/C(UL) Compliance: FT4
NEC/(UL) Compliance: OFNR
TIA/EIA Compliance: ANSI/ICEA S-104-696
RoHS: Yes
UV/ Sunlight Protection: Yes

Part Number

Variants
Item #ColorUPC
FD2T024RFOrange612825375562

History

Update and Revision: Revision Number: 0.74 Revision Date: 04-28-2020
Belden-Optical-Fiber-Catalog-2016.pdf
No accessories are available for this product