Product Hierarchy
Product Hierarchy

FD2L024RF - Indoor/Outdoor Riser Loose-Tube OM2 24 Fibers


FX Indoor/Outdoor Loose-Tube (Single Jacket) OM2 24 Fibers OFNR

Product Overview

Suitable Applications: Campus Area Network, Backbone

Fiber Specifications

Fiber Type: OM2
Fiber Core Diameter: 50/125 µm
Fiber Diameter: 250 µm
Fiber Count: 24
Fiber Color Coding: TIA-598-D

Cable Construction

Number of Active Subunits: 4
Number of Fillers: 1
Fibers Per Subunit: 6
Subunit Waterblocking: Gel Filled
Subunit Diameter: 0.110 in (2.8 mm)
Subunit Color: TIA-598-D
Fiber SubUnit Strength Members: Waterblocking aramid yarns
Central Strength Member Type: GRP
Core Wrap Material: Waterblocking tape
Cable Core Water Blocking: Waterblock Tape

Inner Jacket Specifications

Material: PVC - Polyvinyl Chloride

Outer Jacket Specifications

Strength Member: Waterblocking Aramid Yarns
Jacket Material: PVC - Polyvinyl Chloride
Nom. Diameter: 0.454 in (11.5 mm)
Outer Jacket Ripcord: 2
Optical Characteristics
Wavelength850 nm1300 nm
Max. Attenuation3.0 dB/km1.0 dB/km
1 Gigabit Ethernet Performance600 m600 m
10 Gigabit Ethernet Performance82 m-
Min. Restricted Mode Launch 950 MHz.km500 MHz.km
Min. Overfilled Launch (OFL) Bandwidth700 MHz.km500 MHz.km

Mechanical Characteristics

Minimum Bend Radius During Installation: 15x Cable OD
Minimum Bend Radius During Operation: 10x Cable OD
Max. Tensile Strength During Installation: 2670 N (600 lbf)
Max. Tensile Strength During Operation: 800 N (180 lbf)
Crush Resistance: 220 N/cm
Bulk Cable Weight: 74 lbs/kft (110 kg/km)

Temperature Range

Installation Temperature Range: -10°C to +60°C
Operating Temperature Range: -40°C to +70°C
Storage Temperature Range: -40°C to +70°C

Standards and Compliance

Environmental Suitability: Indoor/Outdoor, Sunlight Resistance
Sustainability: CA Prop 65, Product Lens™, Environmental Product Declaration (EPD) Available
Flammability / Reaction to Fire: OFNR, FT4
CEC / C(UL) Compliance: .
ICEA Compliance: S-104-696
TIA/EIA Compliance: ANSI/ICEA S-104-696

History

Update and Revision: Revision Number: 0.70 Revision Date: 09-07-2025

Part Numbers

Variants
Item #ColorPutup TypeUPC
FD2L024RFBlackReel612825381297
Belden-Optical-Fiber-Catalog-2016.pdf
Belden-Optical-Fiber-Catalog-2016.pdf
No accessories are available for this product