Product Hierarchy
Product Hierarchy

FD2L0065F - Indoor/Outdoor Riser OM2 Loose Tube 6F

Loose Tube Fiber Cable, Indoor/Outdoor, OM2, Multimode, 6 Fibers, Riser Currogated Steel Tape, 6 Fibers per Tube Gel

Product Overview

Suitable Applications: Campus Area Network, Backbone

Fiber Specifications

Fiber Type: OM2
Fiber Core Diameter: 50/125 µm
Fiber Diameter: 250 µm
Fiber Count: 6
Fiber Color Coding: TIA-598-D

Cable Construction

Number of Active Subunits: 1
Number of Fillers: 4
Fibers Per Subunit: 6
Subunit Waterblocking: Gel Filled
Subunit Diameter: 0.110 in (2.8 mm)
Central Strength Member Type: GRP
Core Wrap Material: Waterblocking tape
Cable Core Water Blocking: Waterblock Tape

Inner Jacket Specifications

Inner Jacket Strength Member: Waterblocking Aramid Yarns
Material: PVC - Polyvinyl Chloride
Nominal Diameter@InnerJacket1 (cnv): 0.324 in (8.2 mm)
Color: Black
Number of Inner Jacket Ripcords: 2

Armor Specifications

Armor Type and Material: CST - Corrugated Steel Tape

Outer Jacket Specifications

Jacket Material: PVC - Polyvinyl Chloride
Nom. Diameter: 0.630 in (16.0 mm)
Outer Jacket Ripcord: 2
Optical Characteristics
Wavelength850 nm1300 nm
Max. Attenuation3.0 dB/km1.0 dB/km
1 Gigabit Ethernet Performance600 m600 m
10 Gigabit Ethernet Performance82 m-
Min. Restricted Mode Launch 950 MHz.km500 MHz.km
Min. Overfilled Launch (OFL) Bandwidth700 MHz.km500 MHz.km

Mechanical Characteristics

Minimum Bend Radius During Installation: 20x Cable OD
Minimum Bend Radius During Operation: 10x Cable OD
Max. Tensile Strength During Installation: 2670 N (600 lbf)
Max. Tensile Strength During Operation: 800 N (180 lbf)
Crush Resistance: 440 N/cm
Bulk Cable Weight: 171

Temperature Range

Installation Temperature Range: -10°C to +60°C
Operating Temperature Range: -40°C to +70°C
Storage Temperature Range: -40°C to +70°C

Standards and Compliance

Environmental Suitability: Indoor/Outdoor, Sunlight Resistance, Burial
Sustainability: CA Prop 65
Flammability / Reaction to Fire: OFCR, FT4
ICEA Compliance: S-104-696
TIA/EIA Compliance: ANSI/ICEA S-104-696

History

Update and Revision: Revision Number: 0.82 Revision Date: 09-07-2025

Part Numbers

Variants
Item #ColorPutup TypeUPC
FD2L0065FBlackReel612825370222
Belden-Optical-Fiber-Catalog-2016.pdf
Belden-Optical-Fiber-Catalog-2016.pdf
No accessories are available for this product