Product Hierarchy
Product Hierarchy

FD2D144RK - Indoor/Outdoor Riser OM2 Distribution 144Fibers


FX Indoor/Outdoor OM2 Distribution Tight Buffer 144 Fibers OFNR Sub-Units (12F) Black Jacket

Product Overview

Suitable Applications: Premise Backbone

Fiber Specifications

Fiber Type: OM2
Fiber Core Diameter: 50/125 µm
Buffer Material: PVC - Polyvinyl Chloride
Buffer Diameter: 900 µm
Fiber Count: 144
Fiber Color Coding: TIA-598-D

Cable Construction

Number of Active Subunits: 12
Fibers Per Subunit: 12
SubUnit Diameter: 0.22 in (5.6 mm)
SubUnit Color: Orange
Subunit Strength Members: Waterblocking aramid yarns
Central Strength Member: GRP
Core Wrap: Waterblocking tape

Outer Jacket Specifications

Strength Member: Waterblocking aramid yarns
Material: PVC - Polyvinyl Chloride
Nominal Diameter: 1.1 in (27.9 mm)
Color: Black
Number of Ripcords: 1
Optical Characteristics
Wavelength850 nm1300 nm
Max. Attenuation3.5 dB/km1.25 dB/km
1 Gigabit Ethernet Performance600 m600 m
10 Gigabit Ethernet Performance82 m--
Min. Restricted Mode Launch 500 MHz.km
Min. Overfilled Launch (OFL) Bandwidth700 MHz.km500 MHz.km

Mechanical Characteristics

Min Bend Radius During Installation: 15x Cable OD
Min Bend Radius During Operation: 10x Cable OD
Max Tensile Strength During Installation: 2670 N (600 lbf)
Max Tensile Strength During Operation: 2670 N (600 lbf)
Crush Resistance: 220 N/cm
Bulk Cable Weight: 377 lbs/kft (562 kg/km)

Temperature Range

Installation Temp Range: -10°C to +60°C
Operating Temp Range: -40°C to +70°C
Storage Temp Range: -40°C to + 70°C

Standards and Compliance

Environmental Suitability: Indoor/Outdoor, Sunlight Resistance, Burial
Sustainability: CA Prop 65 (CJ for Wire and Cable), Product Lens(TM)
Flammability / Fire Resistance: OFNR, FT4
CEC / C(UL) Compliance: OFNR
ICEA Compliance: S-104-696

History

Update and Revision: Revision Number: 0.55 Revision Date: 05-28-2020
Belden-Optical-Fiber-Catalog-2016.pdf
Belden-Optical-Fiber-Catalog-2016.pdf
No accessories are available for this product