Product Hierarchy
Product Hierarchy

FD2D048RK - Indoor/Outdoor Riser OM2 Distribution 48Fibers


FX Indoor/Outdoor OM2 Distribution Tight Buffer 48 Fibers OFNR Sub-Units (12F) Black Jacket

Product Overview

Suitable Applications: Premise Backbone

Fiber Specifications

Fiber Type: OM2
Fiber Core Diameter: 50/125 µm
Buffer Material: PVC - Polyvinyl Chloride
Buffer Diameter: 900 µm
Fiber Count: 48
Fiber Color Coding: TIA-598-D

Cable Construction

Number of Active Subunits: 4
Fibers Per Subunit: 12
Subunit Diameter: 0.230 in (5.8 mm)
Subunit Color: Orange
Subunit Strength Members: Waterblocking aramid yarns
Central Strength Member: Upjacketed GRP
Core Wrap: Waterblocking tape

Outer Jacket Specifications

Material: PVC - Polyvinyl Chloride
Nominal Diameter: 0.688 in (17.5 mm)
Color: Black
Number of Ripcords: 1
Optical Characteristics
Wavelength850 nm1300 nm
Max. Attenuation3.5 dB/km1.25 dB/km
1 Gigabit Ethernet Performance600 m600 m
10 Gigabit Ethernet Performance82 m--
Min. Restricted Mode Launch 950 MHz.km500 MHz.km
Min. Overfilled Launch (OFL) Bandwidth700 MHz.km500 MHz.km

Mechanical Characteristics

Min Bend Radius During Installation: 15x Cable OD
Min Bend Radius During Operation: 10x Cable OD
Max Tensile Strength During Installation: 2670 N (600 lbf)
Max Tensile Strength During Operation: 800 N (180 lbf)
Crush Resistance: 220 N/cm
Bulk Cable Weight: 156 lbs/kft (233 kg/km)

Temperature Range

Installation Temp Range: -10°C to +60°C
Operating Temp Range: -40°C to +70°C
Storage Temp Range: -40°C to +70°C

Standards and Compliance

Environmental Suitability: Indoor/Outdoor, Sunlight Resistance, Burial
Sustainability: CA Prop 65, Product Lens™, Environmental Product Declaration (EPD) Available
Flammability / Fire Resistance: OFNR, FT4
ICEA Compliance: S-104-696
European Directive Compliance: EU Directive 2015/863/EU, EU Directive 2011/65/EU (ROHS II), EU Directive 2012/19/EU (WEEE), REACH: 2020-01-16

History

Update and Revision: Revision Number: 0.63 Revision Date: 01-14-2021
Belden-Optical-Fiber-Catalog-2016.pdf
Belden-Optical-Fiber-Catalog-2016.pdf
No accessories are available for this product