(356)75 Ohm SDI Coax
(120)Camera Cable
(49)CATV & Satelite
(100)CCTV & Security
(33)RGB Cable
(60)Video Over Internet Protocol (IP) Cable
(10)Coax & Triax Cable
(501)50 Ohm Transmission Cable
(88)75 Ohm SDI Coax
(113)CATV & Satelite Cable
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
(10348)Indoor Fiber Cable
(1411)Indoor/Outdoor Fiber Cable
(4538)Outdoor Fiber Cable
(4056)SMPTE Cable
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
(10)FX Indoor/Outdoor OM2 Distribution Tight Buffer 24 Fibers OFNP Non-Unitized Black Jacket
Suitable Applications: | Premise Backbone |
Fiber Type: | OM2 |
Fiber Core Diameter: | 50/125 µm |
Buffer Material: | PVC - Polyvinyl Chloride |
Buffer Diameter: | 900 µm |
Fiber Count: | 24 |
Fiber Color Coding: | TIA-598-D |
Strength Member: | Waterblocking aramid yarns |
Material: | PVC - Polyvinyl Chloride |
Nominal Diameter: | 0.330 in (8.4 mm) |
Color: | Black |
Number of Ripcords: | 1 |
Wavelength | 850 nm | 1300 nm |
---|---|---|
Max. Attenuation | 3.5 dB/km | 1.25 dB/km |
1 Gigabit Ethernet Performance | 600 m | 600 m |
10 Gigabit Ethernet Performance | 82 m | -- |
Min. Restricted Mode Launch | 950 MHz.km | 500 MHz.km |
Min. Overfilled Launch (OFL) Bandwidth | 700 MHz.km | 500 MHz.km |
Min Bend Radius During Installation: | 15x Cable OD |
Min Bend Radius During Operation: | 10x Cable OD |
Max Tensile Strength During Installation: | 1320 N (300 lbf) |
Max Tensile Strength During Operation: | 400 N (90 lbf) |
Crush Resistance: | 220 N/cm |
Bulk Cable Weight: | 40 lbs/kft (60 kg/km) |
Installation Temp Range: | 0°C to +60°C |
Operating Temp Range: | -40°C to +70°C |
Storage Temp Range: | -40°C to +70°C |
Environmental Suitability: | Indoor/Outdoor, Sunlight Resistance, Burial |
Sustainability: | CA Prop 65, Product Lens™, Environmental Product Declaration (EPD) Available |
Flammability / Fire Resistance: | OFNP, FT6 |
ICEA Compliance: | S-104-696 |
European Directive Compliance: | EU Directive 2015/863/EU, EU Directive 2011/65/EU (ROHS II), EU Directive 2012/19/EU (WEEE), REACH: 2020-01-16 |
Update and Revision: | Revision Number: 0.62 Revision Date: 01-14-2021 |