Product Hierarchy
Product Hierarchy

FD2D002L9O - Indoor/Outdoor Riser OM2 Distribution Tight Buffer 2f


FX Indoor/Outdoor OM2 Distribution Tight Buffer 2 Fibers LSZH Non-Unitized Orange Jacket

Part Number: FD2D002L9O
Construction Type: Distribution

Product Overview

Print Legend: BELDEN 2XOM2 IN/OUTDOOR DISTRIBUTION CABLE FD2D002L9O E95466(-PLANT ID) (UL) TYPE OFNR C(UL) OFNR --- FT4 --- ROHS (LOT NUMBER) (MMYYYY DATE CODE) (SEQUENTIAL MATERIAL)
Environmental Space: Indoor/Outdoor
Suitable Applications: Indoor / Outdoor

Construction

Fiber Cable Construction
Fiber TypeFiber Count
OM22
Fiber Color Coding: Blue, Orange
Buffer Specification
Buffer MaterialBuffer Diameter
Thermoplastic900 μm
Cable Core Water Blocking: Waterblocking Aramid Yarns

SubUnit Specifications

Fibers Per Subunit: 2

Jacket Specifications

Number of Jackets: Single Jacket
Outer Jacket Material
MaterialNominal Diameter
LSZH0.18 in (4.6 mm)
Outer Jacket Color: Orange
Number of Outer Jacket Ripcords: 1

Optical Characteristics

Effective Modal Bandwidth (EMB): 950 MHz-km / 500 MHz-km
Fiber Core Diameter: 50/125μm
Max Attenuation at 1300 nm: 1.25 dB/km
Max Attenuation at 850 nm: 3.5 dB/km
Wavelength: 850 nm / 1300 nm
10 Gigabit Ethernet Performance: 150 m / 300 m
1 Gigabit Ethernet Performance: 550 m / 550 m
Min Overfilled Launch (OFL) Bandwidth: 700 MHz-km / 500 MHz-km

Mechanical Characteristics

Mechanical Tests
DescriptionRequirement/Value
Cable Min. Bend Radius Installation (Short Term)20x Cable OD
Cable Min. Bend Radius Operation (Long Term)10x Cable OD
Cable Max. Tensile Strength Installation (Short Term)67 N (300 lbf)
Cable Max. Tensile Strength Operation (Long Term)22 N (100 lbf)

Temperature Range

Operating Temp Range: -40C to +70C
Installation Temp Range: -20C to +70C
Storage Temp Range: -40C to +70C

Standards

UL Rating/Flame Test: Riser
CEC/C(UL) Specification: OFNR
Telecommunications Standards: ANSI/ICEA S-104-696
RoHS: Yes

History

Variants
Item #ColorUPC
FD2D002L9OOrange612825372844
Update and Revision: Revision Number: 0.58 Revision Date: 01-31-2020
Belden-Optical-Fiber-Catalog-2016.pdf
Belden-Optical-Fiber-Catalog-2016.pdf
No accessories are available for this product