Networking & Data Cable
(687)Industrial Ethernet Cable
(179)Enterprise Category Cable
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
(13870)Indoor Fiber Cable
(1455)Indoor/Outdoor Fiber Cable
(6979)Outdoor Fiber Cable
(5136)SMPTE Cable
(23)Tactical Fiber Cable
(314)Flexible Automation Cable
(3165)600V Control (AWM Style) Cable
(74)300V (PLTC) & 600V (TC-ER) Control Cable
(82)Flex Data Cable
(70)Vision Systems
(5)Flex VFD Cable
(13)Tray Cable
(809)Instrumentation Cable
(340)UL 300V PLTC/PLTC-ER Cable
(197)UL 600V TC/TC-ER Pairs/Triads
(114)UL Thermocouple
(30)CSA ACIC Cable
(30)Control / Power Cable
(482)VFD Cable
(244)Digital Electricity
(48)Hybrid Fiber-Copper Cable
(200)Rolling Stock Cable
(157)Safety, Sound, & Security Cable
(731)Audio, Sound, & Control Cable
(227)Access Control Cable
(80)Fire Alarm Cable
(91)Nurse Call
(2)Security & Alarm Cable
(290)Surveillance Cable
(38)Connectors & Outlets
(3419)Modular Couplers
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
(43)Type A Accessories
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
(1011)M12 Power
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
(299)Field Attachables
(34)Receptacles
(84)Tees, Reducers & Adapters
(10)Single-Ended Cordsets
(110)Double-Ended Cordsets
(56)Accessories
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
(981)M12
(719)Field Attachables
(89)Receptacles
(148)Single-Ended Cordsets
(249)M12-M12 Cordsets
(167)M12-M8 Cordsets
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
(235)Adapter and Splitter
(4)Double-Ended Cordsets
(126)Field Attachables
(16)Receptacles
(29)Single-Ended Cordsets
(60)SPE Connectors
(51)Assemblies & Cordsets
(1098)Fiber Patch Cords
(474)Double-Ended Cordsets
(76)Pigtails
(17)Single-Ended Cordsets
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
(969)SPIDER Fast/Gigabit Switches
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
(64)Access Nodes
(4)Blank Adapter Panels
(7)Central Switching Modules
(6)Ethernet Cards
(16)Empty Node Chassis
(6)Legacy Cards
(17)MPLS Accessories
(1)Node Support Modules
(2)Power Supplies
(6)Edge Device
(4)Wireless
(126)Cellular Routers
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
(11)Railway Routers
(4)Vehicle Routers
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
(2)Enterprise Ethernet
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
FX Indoor/Outdoor Loose Tube OM1 144 Fibers OFNR Sub-Units(12F) Dry Black
| Suitable Applications: | Campus Area Network, Backbone |
| Fiber Type: | OM1 |
| Fiber Core Diameter: | 62.5/125 µm |
| Fiber Diameter: | 250 µm |
| Fiber Count: | 144 |
| Fiber Color Coding: | TIA-598-D |
| Number of Active Subunits: | 12 |
| Number of Fillers: | 0 |
| Fibers Per Subunit: | 12 |
| Subunit Waterblocking: | Gel Free |
| Subunit Diameter: | 0.110 in (2.8 mm) |
| Subunit Color: | TIA-598-D |
| Fiber SubUnit Strength Members: | Waterblocking aramid yarns |
| Central Strength Member Type: | GRP |
| Core Wrap Material: | Waterblocking tape |
| Cable Core Water Blocking: | Waterblock Tape |
| Strength Member: | Waterblocking Aramid Yarns |
| Jacket Material: | PVC - Polyvinyl Chloride |
| Nom. Diameter: | 0.640 in (16.3 mm) |
| Outer Jacket Ripcord: | 2 |
| Wavelength | 850 nm | 1300 nm |
|---|---|---|
| Max. Attenuation | 3.5 dB/km | 1.0 dB/km |
| 1 Gigabit Ethernet Performance | 300 m | 550 m |
| 10 Gigabit Ethernet Performance | 33 m | - |
| Min. Restricted Mode Launch | 220 MHz.km | - |
| Min. Overfilled Launch (OFL) Bandwidth | 200 MHz.km | 500 MHz.km |
| Minimum Bend Radius During Installation: | 15x Cable OD |
| Minimum Bend Radius During Operation: | 10x Cable OD |
| Max. Tensile Strength During Installation: | 2670 N (600 lbf) |
| Max. Tensile Strength During Operation: | 800 N (180 lbf) |
| Crush Resistance: | 220 N/cm |
| Bulk Cable Weight: | 158 lbs/kft (234 kg/km) |
| Installation Temperature Range: | -10°C to +60°C |
| Operating Temperature Range: | -50°C to +70°C |
| Storage Temperature Range: | -50°C to +70°C |
| Environmental Suitability: | Indoor/Outdoor, Sunlight Resistance |
| Sustainability: | CA Prop 65 |
| Flammability / Reaction to Fire: | OFNR, FT4 |
| ICEA Compliance: | S-104-696 |
| TIA/EIA Compliance: | ANSI/ICEA S-104-696 |
| Update and Revision: | Revision Number: 0.74 Revision Date: 05-31-2024 |