FX Indoor/Outdoor OM1 Distribution Tight Buffer 12 Fibers OFCR Aluminum Interlocked Armor Non-Unitized Black Jacket
| Product Category: | Fiber Distribution Cable |
| Suitable Applications: | Premise Backbone |
| Fiber Type: | OM1 |
| Fiber Core Diameter: | 62.5/125 µm |
| Fiber Buffer Material: | PVC - Polyvinyl Chloride |
| Fiber Buffer Diameter: | 900 µm |
| Fiber Count: | 12 |
| Fiber Color Coding: | TIA-598-D |
| Cable Core Water Blocking: | Waterblocking Aramid Yarns |
| Inner Jacket Strength Member: | Waterblocking Aramid Yarns |
| Material: | PVC - Polyvinyl Chloride |
| Nominal Diameter@InnerJacket1 (cnv): | 0.260 in (6.6 mm) |
| Color: | Black |
| Number of Inner Jacket Ripcords: | 1 |
| Armor Type and Material: | AIA - Aluminum Interlock Armor |
| Jacket Material: | PVC - Polyvinyl Chloride |
| Nom. Diameter: | 0.530 in (13.5 mm) |
| Outer Jacket Color: | Black |
| Wavelength | 850 nm | 1300 nm |
|---|---|---|
| Max. Attenuation | 3.5 dB/km | 1.25 dB/km |
| 1 Gigabit Ethernet Performance | 300 m | 550 m |
| 10 Gigabit Ethernet Performance | 33 m | -- |
| Min. Restricted Mode Launch | 220 MHz.km | 500 MHz.km |
| Min. Overfilled Launch (OFL) Bandwidth | 200 MHz.km | 500 MHz.km |
| Minimum Bend Radius During Installation: | 20x Cable OD |
| Minimum Bend Radius During Operation: | 10x Cable OD |
| Max. Tensile Strength During Installation: | 660 N (150 lbf) |
| Max. Tensile Strength During Operation: | 200 N (45 lbf) |
| Crush Resistance: | 440 N/cm |
| Bulk Cable Weight: | 147 lbs/kft (219 kg/km) |
| Installation Temperature Range: | -10°C to +60°C |
| Operating Temperature Range: | -40°C to +70°C |
| Storage Temperature Range: | -40°C to +70°C |
| Environmental Suitability: | Indoor/Outdoor, Sunlight Resistance, Burial |
| Sustainability: | CA Prop 65, Product Lens™, Environmental Product Declaration (EPD) Available |
| Flammability / Reaction to Fire: | OFCR, FT4 |
| ICEA Compliance: | S-104-696 |
| European Directive Compliance: | EU Directive 2015/863/EU (RoHS 2 amendment), REACH, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE), REACH: 2020-01-16 |
| Update and Revision: | Revision Number: 0.82 Revision Date: 09-07-2025 |
| Item # | Color | Putup Type | UPC |
|---|---|---|---|
| FD1D012F9 | Black | Reel | 612825369288 |