Product Hierarchy
Product Hierarchy

FD1D012C9O - Indoor/Outdoor Distribution Tight Buffer OM1 12 Fibers Aluminum Interlocked Armor Non-Unitized


FX Indoor/Outdoor, Distribution Tight Buffer, OM1, 12 Fibers, LSZH, Aluminum Interlocked Armor, Non-Unitized, Orange Jacket

Product Overview

Product Category: Fiber Distribution Cable
Suitable Applications: Premise Backbone

Fiber Specifications

Fiber Type: OM1
Fiber Core Diameter: 62.5/125 µm
Fiber Diameter: 250 µm
Buffer Diameter: 900 µm
Fiber Count: 12
Fiber Color Coding: TIA-598-D

Inner Jacket Specifications

Strength Member: Waterblocking Aramid Yarns
Material: LSZH - Low Smoke Zero Halogen (Flame Retardant)
Nom. Diameter: 0.260 in (6.6 mm)
Color: Orange
Number of Ripcords: 1

Armor Specifications

Armor Type and Material: AIA - Aluminum Interlock Armor

Outer Jacket Specifications

Jacket Material: LSZH - Low Smoke Zero Halogen (Flame Retardant)
Nom. Diameter: 0.550 in (14.1 mm)
Color: Orange
Optical Characteristics
Wavelength850 nm1300 nm
Max. Attenuation3.5 dB/km1.25 dB/km
10 Gigabit Ethernet Performance33 m--
Min. Overfilled Launch (OFL) Bandwidth200 MHz.km500 MHz.km

Mechanical Characteristics

Min. Bend Radius During Installation: 20x Cable OD
Min. Bend Radius During Operation: 10x Cable OD
Max. Tensile Strength During Installation: 660 N (150 lbf)
Max. Tensile Strength During Operation: 200 N (45 lbf)
Crush Resistance: 220 N/cm
Bulk Cable Weight: 121 lbs/kft (180 kg/km)

Temperature Range

Installation Temperature Range: -10°C to +60°C
Operating Temperature Range: -40°C to +70°C
Storage Temperature Range: -40°C to +70°C

Standards and Compliance

Environmental Suitability: Indoor/Outdoor, Sunlight Resistance, Burial
Sustainability: CA Prop 65, Product Lens™, Environmental Product Declaration (EPD) Available
Flammability / Reaction to Fire: UL 1666, UL 1685, FT4
NEC / UL Compliance: OFNR-ST1
CEC / C(UL) Compliance: OFNR-ST1
ICEA Compliance: S-104-696
TIA/EIA Compliance: 598-D
European Directive Compliance: EU Directive 2015/863/EU (RoHS 2 amendment), REACH, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE), REACH: 2020-01-16

History

Update and Revision: Revision Number: 0.8 Revision Date: 02-21-2025
No accessories are available for this product