(109)FX Indoor/Outdoor OM1 Distribution Tight Buffer 6 Fibers LSZH Non-Unitized Black Jacket
Product Category: | Fiber Distribution Cable |
Suitable Applications: | Premise Backbone |
Fiber Type: | OM1 |
Fiber Core Diameter: | 62.5/125 µm |
Buffer Material: | LSZH - Low Smoke Zero Halogen |
Buffer Diameter: | 900 µm |
Fiber Count: | 6 |
Fiber Color Coding: | TIA-598-D |
Cable Core Waterblocking: | Waterblocking Aramid Yarns |
Strength Member: | Waterblocking Aramid Yarns |
Jacket Material: | LSZH - Low Smoke Zero Halogen (Flame Retardant) |
Nom. Diameter: | 0.220 in (5.6 mm) |
Color: | Black |
Number of Ripcords: | 1 |
Wavelength | 850 nm | 1300 nm |
---|---|---|
Max. Attenuation | 3.5 dB/km | 1.25 dB/km |
1 Gigabit Ethernet Performance | 300 m | 550 m |
10 Gigabit Ethernet Performance | 33 m | -- |
Min. Restricted Mode Launch | 220 MHz.km | 500 MHz.km |
Min. Overfilled Launch (OFL) Bandwidth | 200 MHz.km | 500 MHz.km |
Min. Bend Radius During Installation: | 15x Cable OD |
Min. Bend Radius During Operation: | 10x Cable OD |
Max. Tensile Strength During Installation: | 660 N (150 lbf) |
Max. Tensile Strength During Operation: | 200 N (45 lbf) |
Crush Resistance: | 220 N/cm |
Bulk Cable Weight: | 18 lbs/kft (27 kg/km) |
Installation Temperature Range: | -10°C to +60°C |
Operating Temperature Range: | -40°C to +70°C |
Storage Temperature Range: | -40°C to +70°C |
Environmental Suitability: | Indoor/Outdoor, Sunlight Resistance, Burial |
Sustainability: | CA Prop 65, Product Lens™, Environmental Product Declaration (EPD) Available |
Flammability / Reaction to Fire: | OFNR, FT4 |
ICEA Compliance: | S-104-696 |
European Directive Compliance: | EU Directive 2015/863/EU (RoHS 2 amendment), REACH, EU Directive 2011/65/EU (RoHS 2), EU Directive 2012/19/EU (WEEE), REACH: 2020-01-16 |
Update and Revision: | Revision Number: 0.49 Revision Date: 11-09-2022 |
Item # | Color | UPC |
---|---|---|
FD1D006L9 | Black | 612825380771 |