(356)75 Ohm SDI Coax
(120)Camera Cable
(49)CATV & Satelite
(100)CCTV & Security
(33)RGB Cable
(60)Video Over Internet Protocol (IP) Cable
(10)Coax & Triax Cable
(501)50 Ohm Transmission Cable
(88)75 Ohm SDI Coax
(113)CATV & Satelite Cable
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
(10348)Indoor Fiber Cable
(1411)Indoor/Outdoor Fiber Cable
(4538)Outdoor Fiber Cable
(4056)SMPTE Cable
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
(10)Fiber cable, Indoor/Outdoor, OM1, Multimode, Breakout, 24 Fibers, LSZH/Riser (OFNR), 2.0mm SubUnits
Suitable Applications: | Horizontal Backbone |
Fiber Type: | OM1 |
Fiber Core Diameter: | 62.5/125μm µm |
Fiber Diameter: | 250 µm |
Buffer Material: | LSZH - Low Smoke Zero Halogen (Flame Retardent) |
Buffer Diameter: | 900 μm µm |
Fiber Count: | 24 |
Fiber Color Coding: | TIA-598-D |
Number of Active Subunits: | 24 |
Fibers Per Subunit: | 1 |
Subunit Waterblocking: | Waterblocking Aramid |
Subunit Diameter: | 0.078 in (2.0 mm) |
Subunit Strength Members: | Waterblocking aramid yarns |
Central Strength Member: | Upjacketed GRP |
Core Wrap: | Waterblocking tape |
Strength Member: | Waterblocking aramid yarns |
Material: | LSZH - Low Smoke Zero Halogen (Flame Retardant) |
Color: | Black |
Number of Ripcords: | 2 |
Wavelength | 850 nm | 1300 nm |
---|---|---|
Max. Attenuation | 3.25 dB/km | 1.0 dB/km |
1 Gigabit Ethernet Performance | 300 m | 550 m |
10 Gigabit Ethernet Performance | 33 m | -- |
Min. Restricted Mode Launch | 220 MHz.km | -- |
Min. Overfilled Launch (OFL) Bandwidth | 200 MHz.km | 500 MHz.km |
Min Bend Radius During Installation: | 15x Cable OD |
Min Bend Radius During Operation: | 10x Cable OD |
Max Tensile Strength During Installation: | 2670 N (600 lbf) |
Max Tensile Strength During Operation: | 800 N (180 lbf) |
Crush Resistance: | 220 N/cm |
Bulk Cable Weight: | 42 lbs/kft (63 kg/km) |
Installation Temp Range: | -20°C to +70°C |
Operating Temp Range: | -40°C to +70°C |
Storage Temp Range: | -40°C to +70°C |
Environmental Suitability: | Indoor/Outdoor, Sunlight Resistance, Burial |
Sustainability: | CA Prop 65 |
Flammability / Fire Resistance: | OFNR, FT4 |
ICEA Compliance: | S-104-696 |
TIA/EIA Compliance: | ANSI/ICEA S-104-696 |
Update and Revision: | Revision Number: 0.50 Revision Date: 01-04-2021 |