Product Hierarchy
Product Hierarchy

FD1B006LBO - Indoor/Outdoor LSZH/Riser OM1 Breakout 6F


Indoor/Outdoor OM1 Breakout 6 Fibers LSZH Sub-Units (2.0MM) Orange Jacket

Product Overview

Suitable Applications: Horizontal Backbone

Fiber Specifications

Fiber Type: OM1
Fiber Core Diameter: 62.5/125μm µm
Fiber Diameter: 250 µm
Fiber Buffer Material: LSZH - Low Smoke Zero Halogen (Flame Retardent)
Fiber Buffer Diameter: 900 μm µm
Fiber Count: 6
Fiber Color Coding: TIA-598-D

Cable Construction

Number of Active Subunits: 6
Fibers Per Subunit: 1
Subunit Waterblocking: Waterblocking Aramid
Subunit Diameter: 0.078 in (2.0 mm)
Fiber SubUnit Strength Members: Waterblocking aramid yarns
Central Strength Member Type: Upjacketed GRP
Core Wrap Material: Waterblocking tape
Cable Core Water Blocking: Waterblock Tape

Outer Jacket Specifications

Strength Member: Waterblocking Aramid Yarns
Jacket Material: LSZH - Low Smoke Zero Halogen (Flame Retardant)
Nom. Diameter: 0.358 in (9.1 mm)
Outer Jacket Color: Orange
Outer Jacket Ripcord: 2
Optical Characteristics
Wavelength850 nm1300 nm
Max. Attenuation3.25 dB/km1.0 dB/km
1 Gigabit Ethernet Performance300 m550 m
10 Gigabit Ethernet Performance33 m--
Min. Restricted Mode Launch 220 MHz.km--
Min. Overfilled Launch (OFL) Bandwidth200 MHz.km500 MHz.km

Mechanical Characteristics

Minimum Bend Radius During Installation: 15x Cable OD
Minimum Bend Radius During Operation: 10x Cable OD
Max. Tensile Strength During Installation: 1330 N (300 lbf)
Max. Tensile Strength During Operation: 400 N (90 lbf)
Crush Resistance: 220 N/cm
Bulk Cable Weight: 20 lbs/kft (30 kg/km)

Temperature Range

Installation Temperature Range: -20°C to +70°C
Operating Temperature Range: -40°C to +70°C
Storage Temperature Range: -40°C to +70°C

Standards and Compliance

Environmental Suitability: Indoor/Outdoor, Sunlight Resistance, Burial
Sustainability: CA Prop 65
Flammability / Reaction to Fire: OFNR, FT4
ICEA Compliance: S-104-696
TIA/EIA Compliance: ANSI/ICEA S-104-696

History

Update and Revision: Revision Number: 0.84 Revision Date: 09-11-2026
Belden-Optical-Fiber-Catalog-2016.pdf
Belden-Optical-Fiber-Catalog-2016.pdf
No accessories are available for this product