Product Hierarchy
Product Hierarchy

FCZX06KC - FX ECX CASSETTE KEYCONNECT 06P


FX ECX CASSETTE, 6 PORTS, KEYCONNECT, BLACK

Product Overview

Environmental Space: Indoor
Suitable Applications: FiberExpress Solutions, Backbone, Telecommunications Room, Main Distribution Room, Data Centers

Construction

Weight: 0.5 lbs
Overall Height: 1.300 in
Overall Width: 6.340 in
Overall Length: 8.700 in

Physical Specifications

Max Capacity: 6 Ports

Mechanical Characteristics

Front Connection: Static

Temperature Range

Operating Temperature Range: -10°C To +60°C
Storage Temperature Range: -10°C To +75°C

Product Material

Materials
DescriptionMaterialColorType
Cassette AssemblyPlastic - UL94V-0Blackkeyconnect

Standards

EU Directive 2011/65/EU (RoHS 2): Yes
MII Order #39 (China RoHS): EUP 50

Related Part Numbers

Included Parts: Rubber strip, field term routing fixture, and cable ties

Product Notes

Packaging: Individually packaged in a plastic shell, shipped in cardboard box (12/box)
Notes: For additional information about this product, please contact our Technical Support group (ibdn.ts@belden.com) or your local sales representative.

History

Update and Revision: Revision Number: 0.4 Revision Date: 10-07-2025
Date: 2013-01-01
No accessories are available for this product