Product Hierarchy
Product Hierarchy

FCZH00BBFS - FX UHD CASSETTE, SPLICING, EMPTY


FX UHD CASSETTE, SPLICING, EMPTY

Product Overview

Environmental Space: Indoor
Suitable Applications: FiberExpress Ultra Solutions, Backbone, Telecommunications Room, Main Distribution Room, Data Centers

Material

Weight: 0.5 lbs
Overall Height: 1.5 in
Overall Width: 4.5 in
Overall Length: 9.080 in

Mechanical Characteristics

Front Connection: Static

Temperature Range

Operating Temperature Range: -10°C To 60°C
Storage Temperature Range: -10°C To 60°C

Product Material

Materials
DescriptionMaterialColor
Cassette assemblyPlastic - UL94V-0Black

Standards

EU Directive 2011/65/EU (RoHS 2): Yes
MII Order #39 (China RoHS): EUP 50

Related Part Numbers

Included Parts: Rubber strip, cable ties
Related Parts: FX UHD & FXU Patch Panels, FX Pigtails, FX Brilliance

Product Notes

Packaging: Individually packaged in a plastic shell, Shipped in cardboard box (14/box)
Notes: Splice holders are included (total of 24 splices)

History

Update and Revision: Revision Number: 0.12 Revision Date: 03-30-2026
Date: 2013-01-01
No accessories are available for this product