Product Hierarchy
Product Hierarchy

FCSX12LKMFAx - FX ECX CASS OS2 12P MPO12(F) LC KEYED DUPLEX


FX ECX CASSETTE, OS2, 12 PORTS, MPO-12 (FEMALE) TYPE-A, LC KEYED DUPLEX RED ADAPTER

Product Overview

Environmental Space: Indoor
Suitable Applications: FiberExpress Solutions, Backbone, Telecommunications Room, Main Distribution Room, Data Centers

Construction

Fiber Cable Construction
Fiber Type
OS2
Height: 1.290 in
Width: 6.340 in
Length: 8.790 in

Physical Specifications

Max Capacity: 24 Fibers, 12 LC Duplex Ports

Mechanical Characteristics

Front Connection: Static

Temperature Range

Operating Temperature Range: -10°C to +60°C
Storage Temperature Range: -10°C to +75°C

Product Material

Materials
DescriptionMaterialColorType
Front Connector/AdapterPlastic - UL94V-0Follow Variant tableKeyed LC Duplex Red
Rear Connector/AdapterPlastic - UL94V-0GreenMPO Female
Adapter
Cassette AssemblyPC/ABSBlack

Standards

EU Directive 2011/65/EU (RoHS 2): Yes
MII Order #39 (China RoHS): EUP 50

Related Part Numbers

Related Parts: FX ECX Patch-pannels/ Wallmount Housings, ECX Splice/Splitter Cassettes, Patch Cords
Variants
Item #Connector TypePort Count
FCSX12LKMFAALC Keyed Aqua12 Port
FCSX12LKMFABLC Keyed Blue12 Port
FCSX12LKMFAGLC Keyed Green12 Port
FCSX12LKMFAMLC Keyed Brown12 Port
FCSX12LKMFANLC Keyed Black12 Port
FCSX12LKMFAOLC Keyed Orange12 Port
FCSX12LKMFAPLC Keyed Rose12 Port
FCSX12LKMFARLC Keyed Red12 Port
FCSX12LKMFASLC Keyed Gray12 Port
FCSX12LKMFAVLC Keyed Violet12 Port
FCSX12LKMFAWLC Keyed White12 Port
FCSX12LKMFAYLC Keyed Yellow12 Port

Product Notes

Packaging: Individually packaged in a plastic shell, Shipped in cardboard box (12/box)
Notes: For more information, please refer to our website at http://www.belden.com

History

Update and Revision: Revision Number: 0.2 Revision Date: 05-09-2025
Date: 2013-01-01
No accessories are available for this product