(109)FX ECX CASSETTE, OS2, 12 PORTS, MPO-12 (FEMALE) BASE 8, LC DUPLEX, 40G/100G SR4, BLUE ADAPTERS
Suitable Applications: | FiberExpress Solutions, Backbone, Telecommunications Room, Main Distribution Room, Data Centers |
Weight: | 0.500 lbs |
Height: | 1.290 in. |
Width: | 6.340 in |
Depth: | 8.696 in |
Max Capacity: | 24 Fibers |
Operating Temperature Range: | -10°C to +60°C |
Storage Temperature Range: | -10°C to +75°C |
Description | Material | Color | Type |
---|---|---|---|
Front Connector/Adapter | Plastic - UL94V-0 | Blue | LC Duplex |
Rear Connector/Adapter | Plastic - UL94V-0 | Green | MPO Female |
Cassette Assembly | PC/ABS | Black |
MII Order #39 (China RoHS): | EUP 50 |
Related Parts: | FX ECX Patch Panels, Patch Cords, MPO Trunks |
Packaging: | Individually packaged in a plastic shell, Shipped in cardboard box |
Notes: | For more information, please refer to our website at http://www.belden.com |
Update and Revision: | Revision Number: 0.8 Revision Date: 03-27-2024 |