Product Hierarchy
Product Hierarchy

FCSX12LAFP - FX ECX CASS OS2 12P W/250-PT LC_DX BL_ADP


FX ECX CASSETTE, OS2, 12 PORTS, WITH 250um PIGTAILS, LC DUPLEX, GREEN ADAPTERS

Product Overview

Environmental Space: Indoor
Suitable Applications: -10°C To +75°C

Material

Fiber Cable Construction
Fiber Type
OS2
Weight: 0.280 lbs.
Overall Height: 1.300 in
Overall Width: 6.340 in
Overall Length: 8.740 in

Physical Specifications

Max Capacity: 24 Fibers, 12 LC Duplex Ports

Mechanical Characteristics

Front Connection: Static

Temperature Range

Operating Temperature Range: -10°C To 60°C
Storage Temperature Range: -10°C To 60°C

Product Material

Materials
DescriptionMaterialColor
Adapter SleeveZirconia-Ceramic
Front Connector BodyPlastic - UL94V-0Green
Cassette AssemblyPlastic - UL94V-0Black

Standards

MII Order #39 (China RoHS): EUP 50

Related Part Numbers

Included Parts: 250um pigtails, splice sleeves, and cable ties
Related Parts: FX ECX Panels, Belden Splice Sleeves (see notes)

Product Notes

Packaging: Individually packaged in a plastic shell, shipped in cardboard box (12/box)
Notes: Splice holder is included. Splice holder compatible with Belden splice sleeves part numbers (Post-Shrink Diameter): FXFUHS900AB25(2.5mm), FXFUHS9T2CB25 (2.0mm), FXFUHS250DB25 (1.5mm), and FXFUHSRIBEB12 (oval 4.1mm x 4.6mm). For additional information about this product, please contact our Technical Support group (ibdn.ts@belden.com) or your local sales representative.

History

Update and Revision: Revision Number: 0.15 Revision Date: 10-23-2025
Date: 2013-01-01
No accessories are available for this product