(109)FX ECX CASSETTE, OS2 6 PORTS FIELD-TERM SC SIMPLEX, BLUE ADAPTERS
Environmental Space: | Indoor |
Suitable Applications: | FiberExpress Solutions, Backbone, Telecommunications Room, Main Distribution Room, Data Centers |
Fiber Type |
---|
OS2 |
Weight: | 0.600 lbs |
Height: | 1.3 in |
Width: | 6.34 in |
Length: | 8.740 in |
Max Capacity: | 6 Fibers, 6 SC Simplex Ports |
Front Connection: | Static |
Operating Temperature Range: | -10 to 60°C |
Storage Temperature Range: | -10 to 75°C |
Description | Material | Color | Type |
---|---|---|---|
Adapter Sleve | Zirconia-Ceramic | ||
Front Connector Body | Plastic - UL94V-0 | Blue | SC-Simplex |
Cassette Assembly | Plastic - UL94V-0 | Black |
EU Directive 2011/65/EU (RoHS 2): | Yes |
MII Order #39 (China RoHS): | EUP 50 |
Related Parts: | FX ECX Panels, FX Fusion, FX Brilliance |
Packaging: | Individually packaged in a plastic shell, Shipped in cardboard box (12/box) |
Notes: | For additional information about this product, please contact our Technical Support group (ibdn.ts@belden.com) or your local sales representative. Included Parts: Fiber Routing Accessories and cable ties |
Update and Revision: | Revision Number: 0.12 Revision Date: 02-01-2024 |