Product Hierarchy
Product Hierarchy

FCSX06SAFS - FX ECX CASS OS2 06P SPLICING, SC_DX/APC


FX ECX CASSETTE, OS2, 06 PORTS, SPLICING, SC/APC DUPLEX, GREEN ADAPTERS

Product Overview

Environmental Space: Indoor
Suitable Applications: FiberExpress Solutions, Backbone, Telecommunications Room, Main Distribution Room, Data Centers

Construction

Fiber Cable Construction
Fiber Type
OS2
Weight: 0.584 lbs.
Height: 1.300 in
Width: 6.340 in
Length: 8.740 in

Physical Specifications

Max Capacity: 12 Fibers

Mechanical Characteristics

Front Connection: Static

Temperature Range

Operating Temperature Range: -10°C To +60°C
Storage Temperature Range: -10°C To +75°C

Product Material

Materials
DescriptionMaterialColorType
Adapter SleeveZirconia-Ceramic
Front Connector BodyPlastic - UL94V-0GreenSC/APC Duplex
Cassette AssemblyPlastic - UL94V-0Black

Standards

EU Directive 2011/65/EU (RoHS 2): Yes
MII Order #39 (China RoHS): EUP 50

Related Part Numbers

Included Parts: Rubber strip, cable ties
Related Parts: FX ECX Panels

Product Notes

Packaging: Individually packaged in a plastic shell, shipped in cardboard box (12/box)
Notes: Splice holder is included.

History

Update and Revision: Revision Number: 0.166 Revision Date: 02-19-2025
Date: 2013-01-01
No accessories are available for this product