Product Hierarchy
Product Hierarchy

FCSX06LKFMNx - FX ECX CASS OS2 06P MASS FUSION PIGTAIL LC KEYED DUPLEX


FX ECX CASSETTE, OS2, 06 PORTS, WITH 250um MASS FUSION RIBBON PIGTAILS, LC KEYED DUPLEX, RED ADAPTERS

Product Overview

Environmental Space: Indoor
Suitable Applications: FiberExpress Solutions, Backbone, Telecommunications Room, Main Distribution Room, Data Centers

Construction

Fiber Cable Construction
Fiber Type
OS2
Height: 1.300 in
Width: 6.340 in
Length: 8.740 in

Physical Specifications

Max Capacity: 12 Fibers, 6 LC Duplex Ports

Mechanical Characteristics

Front Connection: Static

Temperature Range

Operating Temperature Range: -10°C To +60°C
Storage Temperature Range: -10°C To +75°C

Product Material

Materials
DescriptionMaterialColor
Adapter SleeveZirconia-Ceramic
Front Connector BodyPlastic - UL94V-0Follow Variant table
Cassette AssemblyPlastic - UL94V-0Black

Transmission-Characteristics

Fiber Connector Performance
Max. Insertion LossMin. Return Loss
0.25 dB-55 dB

Standards

EU Directive 2011/65/EU (RoHS 2): Yes
MII Order #39 (China RoHS): EUP 50

Related Part Numbers

Included Parts: 250um pigtails, splice sleeves and cable ties
Related Parts: FX ECX Patch-pannels/ Wallmount Housings, ECX Splice/Splitter Cassettes, Patch Cords
Variants
Item #Connector TypePort Count
FCSX06LKFMNALC Keyed Aqua6 Port
FCSX06LKFMNBLC Keyed Blue6 Port
FCSX06LKFMNGLC Keyed Green6 Port
FCSX06LKFMNMLC Keyed Brown6 Port
FCSX06LKFMNNLC Keyed Black6 Port
FCSX06LKFMNOLC Keyed Orange6 Port
FCSX06LKFMNPLC Keyed Rose6 Port
FCSX06LKFMNRLC Keyed Red6 Port
FCSX06LKFMNSLC Keyed Gray6 Port
FCSX06LKFMNVLC Keyed Violet6 Port
FCSX06LKFMNWLC Keyed White6 Port
FCSX06LKFMNYLC Keyed Yellow6 Port

Product Notes

Packaging: Individually packaged in a plastic shell, shipped in cardboard box (12/box)
Notes: Splice Holder is included. Splice holder is compatible with Belden Splice Sleeves part numbers (Post-Shrink Diameter): FXFUHS900AB25(2.5mm), FXFUHS9T2CB25 (2.0mm), FXFUHS250DB25 (1.5mm) and FXFUHSRIBEB12(Oval 4.1mmX4.6mm).

History

Update and Revision: Revision Number: 0.2 Revision Date: 05-09-2025
Date: 2013-01-01
No accessories are available for this product