Networking & Data Cable
(703)Industrial Ethernet Cable
(187)Enterprise Category Cable
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
(1210)Fiber Patch Cords
(498)Double-Ended Cordsets
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
(162)Access Nodes
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
(394)Cellular Routers
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
FX ECX CASSETTE, OS2, 06 PORTS, WITH 250um PIGTAILS, LC DUPLEX, BLUE ADAPTERS
| Environmental Space: | Indoor |
| Suitable Applications: | FiberExpress Solutions, Backbone, Telecommunications Room, Main Distribution Room, Data Centers |
| Fiber Type |
|---|
| OS2 |
| Weight: | 0.584 lbs |
| Overall Height: | 1.300 in |
| Overall Width: | 6.340 in |
| Overall Length: | 8.740 in |
| Max Capacity: | 12 Fibers |
| Front Connection: | Static |
| Operating Temperature Range: | -10°C To 60°C |
| Storage Temperature Range: | -10°C To 60°C |
| Description | Material | Color | Type |
|---|---|---|---|
| Adapter Sleeve | Zirconia-Ceramic | ||
| Front Connector Body | Plastic - UL94V-0 | Blue | LC Duplex |
| Cassette Assembly | Plastic - UL94V-0 | Black |
| Connector Type | Max. Insertion Loss | Min. Return Loss |
|---|---|---|
| LC Duplex | 0.25 dB | -55 dB |
| EU Directive 2011/65/EU (RoHS 2): | Yes |
| MII Order #39 (China RoHS): | EUP 50 |
| Included Parts: | 250μm color coded pigtails, slim splice protection sleeve, rubber strip, and cable ties |
| Related Parts: | FX ECX Panels, Belden Splice Sleeves (see notes) |
| Packaging: | Individually packaged in a plastic shell, shipped in cardboard box (12/box) |
| Notes: | Splice holder is included. Splice holder compatible with Belden splice sleeves part numbers (Post-Shrink Diameter): FXFUHS900AB25(2.5mm), FXFUHS9T2CB25 (2.0mm), FXFUHS250DB25 (1.5mm), and FXFUHSRIBEB12 (oval 4.1mm x 4.6mm). For additional information about this product, please contact our Technical Support group (ibdn.ts@belden.com) or your local sales representative. |
| Update and Revision: | Revision Number: 0.158 Revision Date: 10-23-2025 |