Product Hierarchy
Product Hierarchy

FCSX06LAFT - FX ECX CASSETTE, OS2 6 PORTS FIELD-TERM LC/APC DUPLEX


FX ECX CASSETTE, OS2 6 PORTS FIELD-TERM LC/APC DUPLEX, GREEN ADAPTERS

Product Overview

Environmental Space: Indoor
Suitable Applications: FiberExpress Solutions, Backbone, Telecommunications Room, Main Distribution Room, Data Centers

Material

Fiber Cable Construction
Fiber Type
OS2
Weight: 0.600 lbs
Overall Height: 1.3 in
Overall Width: 6.34 in
Overall Length: 8.740 in

Physical Specifications

Max Capacity: 12 Fibers, 6 LC Duplex/APC Ports

Mechanical Characteristics

Front Connection: Static

Temperature Range

Operating Temperature Range: -10°C to +60°C
Storage Temperature Range: -10°C to +60°C

Product Material

Materials
DescriptionMaterialColorType
Adapter SleveZirconia-Ceramic
Front Connector BodyPlastic - UL94V-0GreenLC-Duplex/APC
Cassette AssemblyPlastic - UL94V-0Black

Standards

EU Directive 2011/65/EU (RoHS 2): Yes
MII Order #39 (China RoHS): EUP 50

Related Part Numbers

Related Parts: FX ECX Panels, FX Fusion, FX Brilliance

Product Notes

Packaging: Individually packaged in a plastic shell, Shipped in cardboard box (12/box)
Notes: For additional information about this product, please contact our Technical Support group (ibdn.ts@belden.com) or your local sales representative. Fiber Routing Accessories and cable ties

History

Update and Revision: Revision Number: 0.16 Revision Date: 10-23-2025
Date: 2013-01-01
No accessories are available for this product