(12383)Indoor Fiber Cable
(1422)Indoor/Outdoor Fiber Cable
(6462)Outdoor Fiber Cable
(4198)SMPTE Cable
(23)Tactical Fiber Cable
(315)Flexible Automation Cable
(3137)600V Control (AWM Style) Cable
(67)300V (PLTC) & 600V (TC-ER) Control Cable
(82)Flex Data Cable
(60)Vision Systems
(5)Flex VFD Cable
(13)Tray Cable
(810)Instrumentation Cable
(340)UL 300V PLTC/PLTC-ER Cable
(197)UL 600V TC/TC-ER Pairs/Triads
(114)UL Thermocouple
(30)CSA ACIC Cable
(30)Control / Power Cable
(483)VFD Cable
(243)Digital Electricity
(48)Hybrid Fiber-Copper Cable
(198)Rolling Stock Cable
(157)Safety, Sound, & Security Cable
(677)Audio, Sound, & Control Cable
(225)Access Control Cable
(77)Fire Alarm Cable
(80)Nurse Call
(2)Security & Alarm Cable
(252)Surveillance Cable
(38)Connectors & Outlets
(3200)Modular Couplers
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
(51)Mechanical Connectors
(20)Fiber Connector Accessories
(7)Adapters
(5)Fusion Splice-On Connectors
(19)Valve Connectors
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
(914)M12 Power
(418)Field Attachables
(8)Receptacles
(56)Single-Ended Cordsets
(197)Double-Ended Cordsets
(145)Splitter
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
(1055)Fiber Patch Cords
(453)Double-Ended Cordsets
(76)Pigtails
(18)Pre-Terminated Assemblies
(466)AV Assemblies
(10)Patch Panels & Components
(777)Copper Patch Panels
(82)Preloaded Coupler Patch Panels
(2)Fiber Patch Panels
(76)Fiber Cassettes
(449)Modular (Empty) Panels
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
(4)FX ULTRA CASSETTE, OS2, 16 PORTS, MPO-12 (FEMALE) BASE 8, LC DUPLEX/APC, 40G/100G SR4, GREEN ADAPTERS
Environmental Space: | Indoor |
Suitable Applications: | FiberExpress Solutions, Backbone, Telecommunications Room, Main Distribution Room, Data Centers |
Fiber Type |
---|
OS2 |
Weight: | 0.6 lbs |
Height: | 1.5 in |
Width: | 4.5 in |
Length: | 7.890 in |
Max Capacity: | 32 Fibers |
Front Connection: | 1 Inch Pullout |
Operating Temperature Range: | -10°C to +60°C |
Storage Temperature Range: | -10°C To +75°C |
Description | Material | Color | Type |
---|---|---|---|
Adapter Sleeve | Zirconia-Ceramic | ||
Bezel Assembly | Plastic - UL94V-0 | Green | LC Duplex/APC |
Cassette assembly | Plastic - UL94V-0 | Black | |
MPO Adapter | Plastic - UL94V-0 | Green | MPO Adapter |
Polarity Identification: | Type-A |
Description | Total Insertion Loss | Total Return Loss |
---|---|---|
OS2 | 0.6 dB | -60 dB |
EU Directive 2011/65/EU (RoHS 2): | Yes |
MII Order #39 (China RoHS): | EUP 50 |
Related Parts: | FX UHD & FXU Patch Panels, FX MPO Trunks |
Packaging: | Individually packaged in a plastic shell, Shipped in cardboard box (14/box) |
Update and Revision: | Revision Number: 0.23 Revision Date: 06-10-2025 |