Product Hierarchy
Product Hierarchy

FCSU12STMF - FX Ultra Cassette OS2 12P MPO-12(F)

FX ULTRA CASSETTE, OS2, 12 PORTS, MPO-12 (FEMALE),BLUE ADAPTERS

Product Overview

Environmental Space: Indoor
Suitable Applications: FiberExpress Ultra Solutions, Backbone, Telecommunications Room, Main Distribution Room, Data Centers

Material

Fiber Cable Construction
Fiber Type
OS2
Weight: 0.441 lbs
Overall Height: 1.5 in
Overall Width: 4.5 in
Overall Length: 6.6 in

Physical Specifications

Max Capacity: 12 Fibers

Mechanical Characteristics

Front Connection: 1 Inch Pullout

Temperature Range

Operating Temperature Range: -10°C To 60°C
Storage Temperature Range: -10°C To 60°C

Product Material

Materials
DescriptionMaterialColorType
Rear Connector BodyPlastic - UL94V-0BlueMPO Female
Adapter SleeveZirconia-Ceramic
Front Connector BodyPlastic - UL94V-0BlueST Simplex
Cassette AssemblyPlastic - UL94V-0Black

Transmission-Characteristics

Fiber Connector Performance
Max. Insertion LossMin. Return Loss
0.25 dB-55 dB
0.35 dB-60 dB

Standards

EU Directive 2011/65/EU (RoHS 2): Yes
MII Order #39 (China RoHS): EUP 50

Related Part Numbers

Variants
Item #ColorConnector TypePolarity Identification
FCSU12STMFBlueSTType-A
FCSU12STMF1BBlueSTType-A Alternate

History

Update and Revision: Revision Number: 0.13 Revision Date: 10-23-2025
Date: 2006-07-01
No accessories are available for this product