Product Hierarchy
Product Hierarchy

FCSU12LAMM - FX Ultra Cassette OS2 12P MPO-12(M)

FX ULTRA CASSETTE, OS2, 12 PORTS, MPO-12 (MALE), LC DUPLEX/APC, TYPE-A, GREEN ADAPTERS

Product Overview

Environmental Space: Indoor
Suitable Applications: FiberExpress Ultra Solutions, Backbone, Telecommunications Room, Main Distribution Room, Data Centers

Material

Fiber Cable Construction
Fiber Type
OS2
Weight: 0.50 lbs
Overall Height: 1.5 in
Overall Width: 4.5 in
Overall Length: 9.08 in

Physical Specifications

Max Capacity: 24 Fibers, 12 LC Duplex/APC Ports

Mechanical Characteristics

Front Connection: 1 Inch Pullout

Temperature Range

Operating Temperature Range: -10°C To 60°C
Storage Temperature Range: -10°C To 60°C

Product Material

Materials
DescriptionMaterialColorType
Rear Connector BodyPlastic - UL94V-0GreenMPO Male
Adapter SleeveZirconia-Ceramic
Front Connector BodyPlastic - UL94V-0GreenLC Duplex/APC
Cassette AssemblyPlastic - UL94V-0Black

Transmission-Characteristics

Fiber Connector Performance
DescriptionConnector TypeMax. Insertion LossMin. Return Loss
Patch SideLC/APC Duplex0.25 dB-55 dB
Trunk SideMPO-12 Male0.25 dB-60 dB

Standards

EU Directive 2011/65/EU (RoHS 2): Yes
MII Order #39 (China RoHS): EUP 50

Related Part Numbers

Related Parts: FX UHD & FXU Patch Panels, FX Pigtails, FX Brilliance
Variants
Item #ColorConnector Type
FCSU12LAMMGreenLC/APC Duplex

Product Notes

Packaging: Individually packaged in a plastic shell, Shipped in cardboard box (14/box)

History

Update and Revision: Revision Number: 0.16 Revision Date: 10-23-2025
Date: 2006-07-01
No accessories are available for this product