Product Hierarchy
Product Hierarchy

FCSU06LKMF1x - FXU Cassette OS2 06 Ports


FX ULTRA CASSETTE, OS2, 06 PORTS, MPO-12 FEMALE, TYPE-ALT LC DUPLEX KEYED

Product Overview

Environmental Space: Indoor
Suitable Applications: FiberExpress Solutions, Backbone, Telecommunications Room, Main Distribution Room, Data Centers

Material

Fiber Cable Construction
Fiber Type
OS2
Overall Height: 1.5 in
Overall Width: 4.5 in
Overall Length: 6.6 in

Mechanical Characteristics

Front Connection: 1 Inch Pullout

Temperature Range

Operating Temperature Range: -10°C To 60°C
Storage Temperature Range: -10°C To 60°C

Product Material

Materials
DescriptionMaterialColorType
Adapter SleeveZirconia-Ceramic
Front Connector BodyPlastic - UL94V-0RedLC Keyed
Cassette assyPlastic - UL94V-0Black1.25mm

Transmission-Characteristics

Fiber Connector Performance
Max. Insertion LossMin. Return Loss
0.25 dB-55 dB
0.35 dB-60 dB

Standards

EU Directive 2011/65/EU (RoHS 2): Yes

Related Part Numbers

Related Parts: FX UHD & FXU Patch Panels, FX MPO Trunks
Variants
Item #Connector Type
FCSU06LKMF1ALC Keyed Aqua
FCSU06LKMF1BLC Keyed Blue
FCSU06LKMF1GLC Keyed Green
FCSU06LKMF1MLC Keyed Brown
FCSU06LKMF1NLC Keyed Black
FCSU06LKMF1OLC Keyed Orange
FCSU06LKMF1PLC Keyed Rose
FCSU06LKMF1RLC Keyed Red
FCSU06LKMF1SLC Keyed Gray
FCSU06LKMF1VLC Keyed Violet
FCSU06LKMF1WLC Keyed White
FCSU06LKMF1YLC Keyed Yellow

Product Notes

Packaging: Individually packaged in a plastic shell, Shipped in cardboard box (14/box)

History

Update and Revision: Revision Number: 0.5 Revision Date: 10-23-2025
Date: 2013-01-01
No accessories are available for this product