(109)FX UHD CASSETTE, OS2, 18 PORTS, MPO-12 (MALE), LC DUPLEX/APC, TYPE-A, GREEN ADAPTERS
Environmental Space: | Indoor |
Suitable Applications: | FiberExpress Solutions, Backbone, Telecommunications Room, Main Distribution Room, Data Centers |
Fiber Type |
---|
OS2 |
Weight: | 0.500 lbs |
Height: | 1.5 in |
Width: | 4.5 in |
Length: | 9.08 in |
Max Capacity: | 36 Fibers, 18 LC Duplex/APC Ports |
Front Connection: | Static |
Operating Temperature Range: | -10°C to 60°C |
Storage Temperature Range: | -10°C to 75°C |
Description | Material | Color | Type |
---|---|---|---|
Rear Connector Body | Zirconia-Ceramic | Green | MPO Male |
Adapter Sleeve | Plastic - UL94V-0 | ||
Front Connector Body | Plastic - UL94V-0 | Green | LC-Duplex/APC |
Cassette Assembly | Black |
Connector Type | Max. Insertion Loss | Min. Return Loss |
---|---|---|
LC/APC Duplex | 0.25 dB | -65 dB |
MPO Male | 0.35 dB | -60 dB |
EU Directive 2011/65/EU (RoHS 2): | Yes |
MII Order #39 (China RoHS): | EUP 50 |
Related Parts: | FX UHD & FXU Patch Panels, FX MPO Trunks |
Item # | Color | Connector Type |
---|---|---|
FCSH18LAMM | Blue | LC/APC Duplex |
Packaging: | Individually packaged in a plastic shell, Shipped in cardboard box (14/box) |
Update and Revision: | Revision Number: 0.13 Revision Date: 02-21-2024 |