FX UHD CASSETTE, OS2, 18 PORTS, MPO-12 (FEMALE), LC DUPLEX/APC, TYPE-A, GREEN ADAPTERS
| Environmental Space: | Indoor |
| Suitable Applications: | FiberExpress Solutions, Backbone, Telecommunications Room, Main Distribution Room, Data Centers |
| Fiber Type |
|---|
| OS2 |
| Weight: | 0.500 lbs |
| Overall Height: | 1.5 in |
| Overall Width: | 4.5 in |
| Overall Length: | 9.08 in |
| Max Capacity: | 36 Fibers, 18 LC Duplex/APC Ports |
| Operating Temperature Range: | -10°C To 60°C |
| Storage Temperature Range: | -10°C To 60°C |
| Description | Material | Color | Type |
|---|---|---|---|
| Adapter Sleeve | Zirconia-Ceramic | ||
| Front Connector Body | Plastic - UL94V-0 | Green | LC-Duplex/APC |
| Cassette Assembly | Plastic - UL94V-0 | Black |
| Polarity Identification: | Type-A |
| Description | Connector Type | Max. Insertion Loss | Min. Return Loss |
|---|---|---|---|
| Patch Side | LC Duplex | 0.25 dB | -65 dB |
| Trunk Side | MPO12(F) | 0.35 dB | -60 dB |
| EU Directive 2011/65/EU (RoHS 2): | Yes |
| MII Order #39 (China RoHS): | EUP 50 |
| Related Parts: | FX UHD & FXU Patch Panels, FX Pigtails, FX Brilliance |
| Item # | Color | Connector Type | Polarity Identification |
|---|---|---|---|
| FCSH18LAMF | Blue | LC/APC Duplex | Type-A |
| Packaging: | Individually packaged in a plastic shell, Shipped in cardboard box (14/box) |
| Update and Revision: | Revision Number: 0.22 Revision Date: 10-23-2025 |