(14289)Indoor Fiber Cable
(1653)Indoor/Outdoor Fiber Cable
(7151)Outdoor Fiber Cable
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
(1268)Instrumentation Cable
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
(818)VFD Cable
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
(1375)Managed Switches
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
(37)Security & Firewalls
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
FX UHD CASSETTE, OS2, 18 PORTS, WITH 250um RIBBON PT, LC DUPLEX/APC, GREEN ADAPTERS
| Environmental Space: | Indoor |
| Suitable Applications: | FiberExpress Solutions, Backbone, Telecommunications Room, Main Distribution Room, Data Centers |
| Fiber Type |
|---|
| OS2 |
| Weight: | 0.500 lbs |
| Overall Height: | 1.500 in |
| Overall Width: | 4.500 in |
| Overall Length: | 9.080 in |
| Max Capacity: | 36 Fibers |
| Front Connection: | Static |
| Operating Temperature Range: | -10°C To 60°C |
| Storage Temperature Range: | -10°C To 60°C |
| Description | Material | Color | Type |
|---|---|---|---|
| Adapter Sleve | Zirconia-Ceramic | ||
| Front Connector Body | Plastic - UL94V-0 | Green | LC Duplex/APC |
| Cassette Assembly | Plastic - UL94V-0 | Black |
| Connector Type | Max. Insertion Loss | Min. Return Loss |
|---|---|---|
| LC/APC Duplex | 0.25 dB | -65 dB |
| EU Directive 2011/65/EU (RoHS 2): | Yes |
| MII Order #39 (China RoHS): | EUP 50 |
| Included Parts: | 250µm mass fusion pigtails, splice protection sleeve, rubber strip, and cable ties |
| Related Parts: | FX UHD & FXU Patch Panels |
| Packaging: | Individually packaged in a plastic shell, Shipped in cardboard box (14/box) |
| Notes: | Splice holders (for a total of 36 splices), 250um ribbon pigtail and splice protector are included. For additional information about this product, please contact our Technical Support group or your local sales representative. |
| Update and Revision: | Revision Number: 0.24 Revision Date: 10-23-2025 |