Networking & Data Cable
(709)Industrial Ethernet Cable
(193)Enterprise Category Cable
(148)Industrial Protocol / Data Bus Cable
(366)Audio Cable
(694)Digital
(105)Analog
(282)Microphone
(43)Nurse Call
(8)Audio Over Internet Protocol (IP)
(7)Speaker & Control
(299)Video Cable
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
(14206)Indoor Fiber Cable
(1633)Indoor/Outdoor Fiber Cable
(7111)Outdoor Fiber Cable
(5162)SMPTE Cable
(23)Tactical Fiber Cable
(314)Flexible Automation Cable
(815)600V Control (AWM Style) Cable
(437)300V (PLTC) & 600V (TC-ER) Control Cable
(82)Flex Data Cable
(70)Vision Systems
(5)Flex VFD Cable
(13)Tray Cable
(1203)Instrumentation Cable
(442)UL 300V PLTC-ER Cable
(33)UL 300V PLTC Cable
(197)UL 600V TC/TC-ER Pairs/Triads
(114)UL Thermocouple
(34)CSA CIC Cable
(5)CSA ACIC Cable
(94)Control / Power Cable
(774)VFD Cable
(145)Flex VFD Cable
(13)Four Conductor Cable
(48)Three Conductor Cable
(65)300% Ground VFD Cable
(8)100% Ground VFD Cable
(9)2000V VFD Cable
(20)Contractor Grade VFD Cable
(25)CSA Contractor Grade VFD Cable
(11)MC Armored VFD Cable
(9)Digital Electricity
(48)Hybrid Fiber-Copper Cable
(209)Rolling Stock Cable
(158)Safety, Sound, & Security Cable
(757)Audio, Sound, & Control Cable
(235)Access Control Cable
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
(1210)Fiber Patch Cords
(498)Double-Ended Cordsets
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
(1370)Managed Switches
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
(162)Access Nodes
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
(391)Cellular Routers
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
FX UHD CASSETTE, OS2, 06 PORTS, SPLICING, SC DUPLEX, BLUE ADAPTERS
| Environmental Space: | Indoor |
| Suitable Applications: | FiberExpress Solutions, Backbone, Telecommunications Room, Main Distribution Room, Data Centers |
| Fiber Type |
|---|
| OS2 |
| Weight: | 0.500 lbs |
| Overall Height: | 1.5 in |
| Overall Width: | 4.5 in |
| Overall Length: | 9.08 in |
| Max Capacity: | 36 Fibers, 18 SC Duplex Ports |
| Front Connection: | Static |
| Operating Temperature Range: | -10°C To 60°C |
| Storage Temperature Range: | -10°C To 60°C |
| Description | Material | Color | Type |
|---|---|---|---|
| Adapter Sleeve | Zirconia-Ceramic | ||
| Front Connector Body | Plastic - UL94V-0 | Blue | SC-Simplex |
| Cassette Assembly | Plastic - UL94V-0 | Black |
| Connector Type | Max. Insertion Loss | Min. Return Loss |
|---|---|---|
| SC Duplex | 0.25 dB | -55 dB |
| EU Directive 2011/65/EU (RoHS 2): | Yes |
| MII Order #39 (China RoHS): | EUP 50 |
| Related Parts: | FX UHD & FXU Patch Panels, FX MPO Trunks |
| Item # | Color | Connector Type |
|---|---|---|
| FCSH06SDFS | Blue | SC Duplex |
| Packaging: | Individually packaged in a plastic shell, Shipped in cardboard box (14/box) |
| Update and Revision: | Revision Number: 0.29 Revision Date: 10-23-2025 |