Product Hierarchy
Product Hierarchy

FCSH06LDFS - Faceplates and Panels - FX UHD SPLICING CASSETTE


FX UHD CASSETTE, OS2, 06 PORTS, SPLICING, LC DUPLEX, BLUE ADAPTERS

Product Overview

Environmental Space: Indoor
Suitable Applications: FiberExpress Solutions, Backbone, Telecommunications Room, Main Distribution Room, Data Centers

Material

Weight: 0.500
Overall Height: 1.5 in
Overall Width: 4.5 in
Overall Length: 9.08 in

Physical Specifications

Max Capacity: 12 Fibers, 6 LC Duplex Ports

Mechanical Characteristics

Front Connection: Static FX UHD / 1 inch Pullout FXU

Temperature Range

Operating Temperature Range: -10°C To 60°C
Storage Temperature Range: -10°C To 60°C

Product Material

Materials
DescriptionMaterialColorType
Adapter SleeveZirconia-Ceramic
Front Connector BodyPlastic - UL94V-0BlueLC Duplex
Cassette AssemblyPlastic - UL94V-0Black

Transmission-Characteristics

Fiber Connector Performance
DescriptionMax. Insertion LossMin. Return Loss
LC Duplex0.25 dB-55 dB

Standards

EU Directive 2011/65/EU (RoHS 2): Yes
MII Order #39 (China RoHS): EUP 50

Related Part Numbers

Related Parts: FX UHD & FXU Patch Panels, FX Pigtails, FX Brilliance
Variants
Item #ColorConnector Type
FCSH06LDFSBlueLC Duplex
FCSH06LDFNBlueLC Duplex

Product Notes

Packaging: Individually packaged in a plastic shell, Shipped in cardboard box (14/box)
Notes: Splice holders are included (total of 24 splices). 3 variants of splice holders are supplied with the splice cassette, they can accommodate for the 900-900µm, the 900-250µm, the 250-250µm, and the 12F RIBBON splice protectors. Pigtails are not included, they need to be ordered separately. For additional information about this product, please contact our Technical Support group (ibdn.ts@belden.com) or your local sales representative.

History

Update and Revision: Revision Number: 0.6 Revision Date: 03-11-2026
Date: 2013-01-07
No accessories are available for this product