Product Hierarchy
Product Hierarchy

FCSH06LAFM - FX UHD CASS OS2 06P W/250-R-PT, LC_DX/APC GN_ADP


FX UHD CASSETTE, OS2, 06 PORTS, WITH 250um RIBBON PT, LC DUPLEX/APC, GREEN ADAPTERS

Product Overview

Environmental Space: Indoor
Suitable Applications: FiberExpress Solutions, Backbone, Telecommunications Room, Main Distribution Room, Data Centers

Material

Fiber Cable Construction
Fiber Type
OS2
Weight: 0.500 lbs
Overall Height: 1.500 in
Overall Width: 4.500 in
Overall Length: 9.080 in

Physical Specifications

Max Capacity: 12 Fibers

Mechanical Characteristics

Front Connection: Static

Temperature Range

Operating Temperature Range: -10°C To 60°C
Storage Temperature Range: -10°C To 60°C

Product Material

Materials
DescriptionMaterialColorType
Adapter SleveZirconia-Ceramic
Front Connector BodyPlastic - UL94V-0GreenLC Duplex/APC
Cassette AssemblyPlastic - UL94V-0Black

Transmission-Characteristics

Fiber Connector Performance
Connector TypeMax. Insertion LossMin. Return Loss
LC Duplex/APC0.25 dB-65 dB

Standards

EU Directive 2011/65/EU (RoHS 2): Yes
MII Order #39 (China RoHS): EUP 50

Related Part Numbers

Included Parts: 250µm mass fusion pigtails, splice protection sleeve, rubber strip, and cable ties
Related Parts: FX UHD & FXU Patch Panels

Product Notes

Packaging: Individually packaged in a plastic shell, Shipped in cardboard box (14/box)
Notes: Splice holders (total of 12 splices), 250um ribbon pigtail and splice protector are included. For additional information about this product, please contact our Technical Support group or your local sales representative.

History

Update and Revision: Revision Number: 0.26 Revision Date: 10-23-2025
Date: 2013-01-01
No accessories are available for this product