(12368)Indoor Fiber Cable
(1419)Indoor/Outdoor Fiber Cable
(6450)Outdoor Fiber Cable
(4198)SMPTE Cable
(23)Tactical Fiber Cable
(315)Flexible Automation Cable
(3137)600V Control (AWM Style) Cable
(67)300V (PLTC) & 600V (TC-ER) Control Cable
(82)Flex Data Cable
(60)Vision Systems
(5)Flex VFD Cable
(13)Tray Cable
(810)Instrumentation Cable
(340)UL 300V PLTC/PLTC-ER Cable
(197)UL 600V TC/TC-ER Pairs/Triads
(114)UL Thermocouple
(30)CSA ACIC Cable
(30)Control / Power Cable
(483)VFD Cable
(243)Digital Electricity
(48)Hybrid Fiber-Copper Cable
(198)Rolling Stock Cable
(157)Safety, Sound, & Security Cable
(677)Audio, Sound, & Control Cable
(225)Access Control Cable
(77)Fire Alarm Cable
(80)Nurse Call
(2)Security & Alarm Cable
(252)Surveillance Cable
(38)Connectors & Outlets
(3151)Modular Couplers
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
(50)Mechanical Connectors
(20)Fiber Connector Accessories
(7)Adapters
(5)Fusion Splice-On Connectors
(18)Valve Connectors
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
(866)M12 Power
(370)Field Attachables
(8)Receptacles
(56)Single-Ended Cordsets
(190)Double-Ended Cordsets
(111)Splitter
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
(1052)Fiber Patch Cords
(450)Double-Ended Cordsets
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
(4)FANOUT OS2 04P MPO12(F) - 8F_LC/UPC DUPLEX WITH PULL TAB CONNECTOR SR4, BLUE
Environmental Space: | Indoor |
Suitable Applications: | Data Center, LAN, Equipment Room, Telecommunication room, Workstation Area |
Fiber Type | Fiber Count |
---|---|
OS2 | 8 |
Length: | 200 mm |
Fiber Core Diameter: | 9/125 µm |
Description | Requirement/Value |
---|---|
Cable Min. Bend Radius Installation (Short Term) | 15x Cable OD |
Cable Min. Bend Radius Operation (Long Term) | 10x Cable OD |
Operating Temperature Range: | -10°C To +60°C |
Storage Temperature Range: | -10°C To +60°C |
Description | Material | Color | Type |
---|---|---|---|
Connectors for end 1 | Plastic | Green | MPO-12 Female |
Connectors for end 2 | Plastic | Blue | LC Duplex Pull tab |
Boots for end 1 | Rubber | Black | |
Boots for end 2 | Rubber | White | 900 um Mini boot |
Ferrules for end 2 | Zirconia-Ceramic | 1.25 mm | |
Jacket | OFN | 900 um Tight buffer, Heat shrink transition |
Polarity Identification: | SR4 |
Description | Connector Type | Max. Insertion Loss | Min. Return Loss |
---|---|---|---|
Connectors for end 1 | MPO-12 Female | 0.35 dB | -60 dB |
Connectors for end 2 | LC Duplex | 0.25 dB | -55 dB |
TIA/EIA Compliance: | TIA 568-3 |
EU Directive 2011/65/EU (RoHS 2): | Yes |
MII Order #39 (China RoHS): | EUP 50 |
Safety Listing: | ACMA |
Packaging: | Individually packaged in a plastic bag |
Notes: | Velcro (1in long), ID color labels and Dust caps are included |
Update and Revision: | Revision Number: 0.33 Revision Date: 04-28-2025 |