Product Hierarchy
Product Hierarchy

FCSD12LKFMNx - FX DCX Splice Cassette, OS2, 12 Ports LC KEYED Duplex with 250µm Mass Fusion Ribbon Pigtails


FX DCX Splice Cassette, OS2, 12 Ports LC KEYED Duplex with 250µm Mass fusion ribbon Pigtails, Varying adapters

Product Overview

Environmental Space: Indoor
Suitable Applications: DCX, Data Centers, Central Equipment Room

Construction

Fiber Cable Construction
Fiber Type
OS2
Weight: 0.189 lbs
Overall Height: 0.500 in
Overall Width: 6.830 in
Overall Length: 7.200 ft

Physical Specifications

Max Capacity: 24 Fibers

Mechanical Characteristics

Front Connection: Static

Temperature Range

Operating Temperature Range: -10 to 60°C
Storage Temperature Range: -10 to 60°C

Product Material

Materials
DescriptionMaterialColorType
Cassette AssemblyPlastic - UL94V-0Black
Front Connector BodyPlastic - UL94V-0Follow Variant tableLC KEYED Duplex
Adapter SleveZirconia-Ceramic

Transmission-Characteristics

Fiber Connector Performance
Max. Insertion LossMin. Return Loss
0.25 dB-30 dB

Standards

EU Directive 2011/65/EU (RoHS 2): Yes
MII Order #39 (China RoHS): EUP 50

Related Part Numbers

Included Parts: 250µm pigtails, splice chip, splice protection sleeve, micro splice protection sleeve, cable retention rubber: 2mm & 3mm
Related Parts: DCX Frames, Modules, and Patch Panels
Variants
Item #Connector Type
FCSD12LKFMNALC Keyed Duplex Aqua
FCSD12LKFMNBLC Keyed Duplex Blue
FCSD12LKFMNGLC Keyed Duplex Green
FCSD12LKFMNMLC Keyed Duplex Brown
FCSD12LKFMNNLC Keyed Duplex Black
FCSD12LKFMNOLC Keyed Duplex Orange
FCSD12LKFMNPLC Keyed Duplex Rose
FCSD12LKFMNRLC Keyed Duplex Red
FCSD12LKFMNSLC Keyed Duplex Gray
FCSD12LKFMNVLC Keyed Duplex Violet
FCSD12LKFMNWLC Keyed Duplex White
FCSD12LKFMNYLC Keyed Duplex Yellow

Product Notes

Packaging: Individually packaged in a plastic shell, Shipped in cardboard box

History

Update and Revision: Revision Number: 0.8 Revision Date: 10-21-2025
Date: 2013-01-11
No accessories are available for this product