Product Hierarchy
Product Hierarchy

FCSD12LDFPXB - FX DCX Splice Cassette, OS2, 12 Ports LC Duplex with 250µm Pigtails, Pair Wise Flip


FX DCX Splice Cassette, OS2, 12 Ports LC Duplex with 250µm Pigtails, Pair Wise Flip, Blue Adapters

Product Overview

Environmental Space: Indoor
Suitable Applications: DCX, Data Centers, Central Equipment Room

Construction

Fiber Cable Construction
Fiber Type
OS2
Weight: 0.460 lbs
Overall Height: 0.500 in
Overall Width: 6.830 in
Overall Length: 7.200 in

Physical Specifications

Max Capacity: 24 Fibers

Mechanical Characteristics

Front Connection: Static

Temperature Range

Operating Temperature Range: -10 to 60°C
Storage Temperature Range: -10 to 60°C

Product Material

Materials
DescriptionMaterialColorType
Cassette AssemblyPlastic - UL94V-0Black
Front Connector BodyPlastic - UL94V-0BlueLC Duplex
Adapter SleeveZirconia-Ceramic

Transmission-Characteristics

Fiber Connector Performance
Connector TypeMax. Insertion LossMin. Return Loss
LC Duplex0.25 dB-55 dB

Standards

EU Directive 2011/65/EU (RoHS 2): Yes
MII Order #39 (China RoHS): EUP 50

Related Part Numbers

Included Parts: 250µm color coded pigtails, splice chip, splice protection sleeve, micro splice protection sleeve, cable retention rubber: 2mm & 3mm
Related Parts: DCX,Frames Modules & Patch Panels

Product Notes

Packaging: Individually packaged in a plastic shell, Shipped in cardboard box

History

Update and Revision: Revision Number: 0.21 Revision Date: 10-21-2025
Date: 2013-01-01
No accessories are available for this product