(356)75 Ohm SDI Coax
(120)Camera Cable
(49)CATV & Satelite
(100)CCTV & Security
(33)RGB Cable
(60)Video Over Internet Protocol (IP) Cable
(10)Coax & Triax Cable
(501)50 Ohm Transmission Cable
(88)75 Ohm SDI Coax
(113)CATV & Satelite Cable
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
(10348)Indoor Fiber Cable
(1411)Indoor/Outdoor Fiber Cable
(4538)Outdoor Fiber Cable
(4056)SMPTE Cable
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
(10)FX DCX Splice Cassette, OS2, 12 Ports LC/APC Duplex, Green Adapters
Suitable Applications: | DCX, Data Centers, Central Equipment Room |
Weight: | 0.360 lbs |
Height: | 0.500 in |
Width: | 6.830 in |
Depth: | 7.190 in |
Max Capacity: | 24 Fibers |
Operating Temp Range: | -10°C to +60°C |
Storage Temp Range: | -10°C to +75°C |
Description | Material | Color | Type |
---|---|---|---|
Cassette Assembly | Plastic - UL94V-0 | Black | |
Front Connector Body | Plastic - UL94V-0 | Green | LC/APC Duplex |
Adapter Sleeve | Zirconia-Ceramic |
EU RoHS Compliance Date (yyyy-mm-dd): | 2013-01-11 |
MII Order #39 (China RoHS): | EUP 50 |
Included Parts: | Cable rubber retention (2mm, 3mm) |
Related Parts: | DCX Frames, Modules, and Patch Panels |
Item # | Connector Type |
---|---|
FCSD12LAFS | LC Duplex |
Packaging: | Individually packaged in a plastic shell, Shipped in cardboard box |
Update and Revision: | Revision Number: 0.29 Revision Date: 01-21-2021 |