(12368)Indoor Fiber Cable
(1419)Indoor/Outdoor Fiber Cable
(6450)Outdoor Fiber Cable
(4198)SMPTE Cable
(23)Tactical Fiber Cable
(315)Flexible Automation Cable
(3137)600V Control (AWM Style) Cable
(67)300V (PLTC) & 600V (TC-ER) Control Cable
(82)Flex Data Cable
(60)Vision Systems
(5)Flex VFD Cable
(13)Tray Cable
(810)Instrumentation Cable
(340)UL 300V PLTC/PLTC-ER Cable
(197)UL 600V TC/TC-ER Pairs/Triads
(114)UL Thermocouple
(30)CSA ACIC Cable
(30)Control / Power Cable
(483)VFD Cable
(243)Digital Electricity
(48)Hybrid Fiber-Copper Cable
(198)Rolling Stock Cable
(157)Safety, Sound, & Security Cable
(677)Audio, Sound, & Control Cable
(225)Access Control Cable
(77)Fire Alarm Cable
(80)Nurse Call
(2)Security & Alarm Cable
(252)Surveillance Cable
(38)Connectors & Outlets
(3151)Modular Couplers
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
(50)Mechanical Connectors
(20)Fiber Connector Accessories
(7)Adapters
(5)Fusion Splice-On Connectors
(18)Valve Connectors
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
(866)M12 Power
(370)Field Attachables
(8)Receptacles
(56)Single-Ended Cordsets
(190)Double-Ended Cordsets
(111)Splitter
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
(1052)Fiber Patch Cords
(450)Double-Ended Cordsets
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
(4)FX ECX CASSETTE, OM5, 06 PORTS, WITH 250um COLOR CODED PIGTAILS, LC KEYED DUPLEX, RED ADAPTERS
Environmental Space: | Indoor |
Suitable Applications: | FiberExpress Solutions, Backbone, Telecommunications Room, Main Distribution Room, Data Centers |
Fiber Type |
---|
OM5 |
Height: | 1.300 in |
Width: | 6.340 in |
Length: | 8.740 in |
Max Capacity: | 12 Fibers, 6 LC Duplex Ports |
Front Connection: | Static |
Operating Temperature Range: | -10°C To +60°C |
Storage Temperature Range: | -10°C To +75°C |
Description | Material | Color |
---|---|---|
Adapter Sleeve | Zirconia-Ceramic | |
Front Connector Body | Plastic - UL94V-0 | Follow Variant table |
Cassette Assembly | Plastic - UL94V-0 | Black |
Max. Insertion Loss | Min. Return Loss |
---|---|
0.15 dB | -30 dB |
EU Directive 2011/65/EU (RoHS 2): | Yes |
MII Order #39 (China RoHS): | EUP 50 |
Included Parts: | 250um pigtails, splice sleeves and cable ties |
Related Parts: | FX ECX Patch-pannels/ Wallmount Housings, ECX Splice/Splitter Cassettes, Patch Cords |
Item # | Connector Type | Port Count |
---|---|---|
FC5X06LKFPNA | LC Keyed Aqua | 6 Port |
FC5X06LKFPNB | LC Keyed Blue | 6 Port |
FC5X06LKFPNG | LC Keyed Green | 6 Port |
FC5X06LKFPNM | LC Keyed Brown | 6 Port |
FC5X06LKFPNN | LC Keyed Black | 6 Port |
FC5X06LKFPNO | LC Keyed Orange | 6 Port |
FC5X06LKFPNP | LC Keyed Rose | 6 Port |
FC5X06LKFPNR | LC Keyed Red | 6 Port |
FC5X06LKFPNS | LC Keyed Gray | 6 Port |
FC5X06LKFPNV | LC Keyed Violet | 6 Port |
FC5X06LKFPNW | LC Keyed White | 6 Port |
FC5X06LKFPNY | LC Keyed Yellow | 6 Port |
Packaging: | Individually packaged in a plastic shell, shipped in cardboard box (12/box) |
Notes: | Splice Holder is included. Splice holder is compatible with Belden Splice Sleeves part numbers (Post-Shrink Diameter): FXFUHS900AB25(2.5mm), FXFUHS9T2CB25 (2.0mm), FXFUHS250DB25 (1.5mm) and FXFUHSRIBEB12(Oval 4.1mmX4.6mm). |
Update and Revision: | Revision Number: 0.2 Revision Date: 05-09-2025 |