Product Hierarchy
Product Hierarchy

FC5X06LDFP - FX ECX CASS OM5 06P W/250-PT LC_DX LG_ADP


FX ECX CASSETTE, OM5, 06 PORTS, WITH 250um PIGTAILS, LC DUPLEX, LIME GREEN ADAPTERS

Product Overview

Environmental Space: Indoor
Suitable Applications: FiberExpress Solutions, Backbone, Telecommunications Room, Main Distribution Room, Data Centers

Construction

Fiber Cable Construction
Fiber Type
OM5
Weight: 0.584 lbs
Height: 1.300 in
Width: 6.340 in
Length: 8.740 in

Physical Specifications

Max Capacity: 12 Fibers

Mechanical Characteristics

Front Connection: Static

Temperature Range

Operating Temperature Range: -10°C To +60°C
Storage Temperature Range: -10°C To +75°C

Product Material

Materials
DescriptionMaterialColorType
Adapter SleeveZirconia-Ceramic
Front Connector BodyPlastic - UL94V-0Lime GreenLC Duplex
Cassette AssemblyPlastic - UL94V-0Black

Transmission-Characteristics

Fiber Connector Performance
Connector TypeMax. Insertion LossMin. Return Loss
LC Duplex0.15 dB-25 dB

Standards

EU Directive 2011/65/EU (RoHS 2): Yes
MII Order #39 (China RoHS): EUP 50

Related Part Numbers

Included Parts: 250μm color coded pigtails, slim splice protection sleeve, rubber strip, and cable ties
Related Parts: FX ECX Panels, Belden Splice Sleeves (see notes)

Product Notes

Packaging: Individually packaged in a plastic shell, shipped in cardboard box (12/box)
Notes: Splice holder is included. Splice holder compatible with Belden splice sleeves part numbers (Post-Shrink Diameter): FXFUHS900AB25(2.5mm), FXFUHS9T2CB25 (2.0mm), FXFUHS250DB25 (1.5mm), and FXFUHSRIBEB12 (oval 4.1mm x 4.6mm). For additional information about this product, please contact our Technical Support group (ibdn.ts@belden.com) or your local sales representative.

History

Update and Revision: Revision Number: 0.10 Revision Date: 11-11-2024
Date: 2013-01-01
No accessories are available for this product