Product Hierarchy
Product Hierarchy

FC5U12LKMF1 - FXU Cassette OM5 12 Ports


FX ULTRA CASSETTE, OM5, 12 PORTS, MPO-12 FEMALE, TYPE-ALT LC DUPLEX KEYED

Product Overview

Environmental Space: Indoor
Suitable Applications: FiberExpress Solutions, Backbone, Telecommunications Room, Main Distribution Room, Data Centers

Construction

Fiber Cable Construction
Fiber Type
OM5
Overall Height: 1.5 in
Overall Width: 4.5 in
Overall Length: 6.6 in

Mechanical Characteristics

Front Connection: 1 Inch Pullout

Temperature Range

Operating Temperature Range: -10 to 60°C
Storage Temperature Range: -10 to 75°C

Product Material

Materials
DescriptionMaterialColorType
Adapter SleeveZirconia-Ceramic
Front Connector BodyPlastic - UL94V-0RedLC Keyed
Cassette assyPlastic - UL94V-0Black1.25mm

Transmission-Characteristics

Fiber Connector Performance
Max. Insertion LossMin. Return Loss
0.15 dB-30 dB
0.2 dB-30 dB

Standards

EU Directive 2011/65/EU (RoHS 2): Yes

Related Part Numbers

Related Parts: FX UHD & FXU Patch Panels, FX MPO Trunks

Product Notes

Packaging: Individually packaged in a plastic shell, Shipped in cardboard box (14/box)

History

Update and Revision: Revision Number: 0.11 Revision Date: 02-12-2025
Date: 2013-01-01
No accessories are available for this product