(109)FX ULTRA CASSETTE, OM5, 06 PORTS, MPO-12 FEMALE, TYPE A LC DUPLEX KEYED
Environmental Space: | Indoor |
Suitable Applications: | FiberExpress Solutions, Backbone, Telecommunications Room, Main Distribution Room, Data Centers |
Fiber Type |
---|
OM5 |
Height: | 1.5 in |
Width: | 4.5 in |
Length: | 6.6 in |
Front Connection: | 1 Inch Pullout |
Operating Temperature Range: | -10 to 60°C |
Storage Temperature Range: | -10 to 75°C |
Description | Material | Color | Type |
---|---|---|---|
Adapter Sleeve | Zirconia-Ceramic | ||
Front Connector Body | Plastic - UL94V-0 | Red | LC Keyed |
Cassette assy | Plastic - UL94V-0 | Black | 1.25mm |
Max. Insertion Loss | Min. Return Loss |
---|---|
0.15 dB | -30 dB |
0.2 dB | -30 dB |
EU Directive 2011/65/EU (RoHS 2): | Yes |
Related Parts: | FX UHD & FXU Patch Panels, FX MPO Trunks |
Item # | Connector Type |
---|---|
FC5U06LKMFAR | LC Keyed Red |
FC5U06LKMFAG | LC Keyed Green |
FC5U06LKMFAY | LC Keyed Yellow |
FC5U06LKMFAN | LC Keyed Black |
FC5U06LKMFAO | LC Keyed Orange |
FC5U06LKMFAB | LC Keyed Blue |
FC5U06LKMFAV | LC Keyed Violet |
FC5U06LKMFAP | LC Keyed Rose |
FC5U06LKMFAA | LC Keyed Aqua |
FC5U06LKMFAM | LC Keyed Brown |
FC5U06LKMFAS | LC Keyed Gray |
FC5U06LKMFAW | LC Keyed White |
Packaging: | Individually packaged in a plastic shell, Shipped in cardboard box (14/box) |
Update and Revision: | Revision Number: 0.10 Revision Date: 12-04-2023 |