Product Hierarchy
Product Hierarchy

FC5H06LDFP - FXUHD Splice Cassette OM5 6 Ports

FX UHD CASSETTE, OM5, 06 PORTS, WITH 250um PIGTAILS, LC DUPLEX, LIME GREEN ADAPTERS

Product Overview

Environmental Space: Indoor
Suitable Applications: FiberExpress Solutions, Backbone, Telecommunications Room, Main Distribution Room, Data Centers

Construction

Fiber Cable Construction
Fiber Type
OM5
Weight: 0.500 lbs
Overall Height: 1.5 in
Overall Width: 4.500 in
Overall Length: 9.080 in

Physical Specifications

Max Capacity: 12 Fibers, 06 LC Duplex Ports

Mechanical Characteristics

Front Connection: Static

Temperature Range

Operating Temperature Range: -10°C To 60°C
Storage Temperature Range: -10°C To 60°C

Product Material

Materials
DescriptionMaterialColorType
Adapter SleeveZirconia-Ceramic
Front Connector BodyPlastic - UL94V-0Lime GreenLC Duplex
Cassette AssemblyPlastic - UL94V-0Black

Transmission-Characteristics

Fiber Connector Performance
Max. Insertion LossMin. Return Loss
0.15 dB-30 dB

Standards

EU Directive 2011/65/EU (RoHS 2): Yes
MII Order #39 (China RoHS): EUP 50

Related Part Numbers

Related Parts: FX UHD & FXU Patch Panels
Variants
Item #Port Count
FC5H06LDFP6 Port
FC5H06LDFP6 Port

Product Notes

Packaging: Individually packaged in a plastic shell, Shipped in cardboard box (14/box)
Notes: Splice holders (total of 12 splices), 250µm pigtails and splice protectors are included. For additional information about this product, please contact our Technical Support group (ibdn.ts@belden.com) or your local sales representative

History

Update and Revision: Revision Number: 0.11 Revision Date: 10-23-2025
No accessories are available for this product