Product Hierarchy
Product Hierarchy

FC5D12LKFMNx - FX DCX Splice Cassette, OM5, 12 Ports LC KEYED Duplex with 250µm Mass Fusion Ribbon Pigtails


FX DCX Splice Cassette, OM5, 12 Ports LC KEYED Duplex with 250µm Mass fusion ribbon Pigtails, Varying adapters

Product Overview

Environmental Space: Indoor
Suitable Applications: DCX, Data Centers, Central Equipment Room

Construction

Fiber Cable Construction
Fiber Type
OM5
Weight: 0.189 lbs
Overall Height: 0.500 in
Overall Width: 6.830 in
Overall Length: 7.200 ft

Physical Specifications

Max Capacity: 24 Fibers

Mechanical Characteristics

Front Connection: Static

Temperature Range

Operating Temperature Range: -10 to 60°C
Storage Temperature Range: -10 to 60°C

Product Material

Materials
DescriptionMaterialColorType
Cassette AssemblyPlastic - UL94V-0Black
Front Connector BodyPlastic - UL94V-0Follow Variant tableLC KEYED Duplex
Adapter SleveZirconia-Ceramic

Transmission-Characteristics

Fiber Connector Performance
Max. Insertion LossMin. Return Loss
0.25 dB-30 dB

Standards

EU Directive 2011/65/EU (RoHS 2): Yes
MII Order #39 (China RoHS): EUP 50

Related Part Numbers

Included Parts: 250µm pigtails, splice chip, splice protection sleeve, micro splice protection sleeve, cable retention rubber: 2mm & 3mm
Related Parts: DCX Frames, Modules, and Patch Panels
Variants
Item #Connector Type
FC5D12LKFMNALC Keyed Duplex Aqua
FC5D12LKFMNBLC Keyed Duplex Blue
FC5D12LKFMNGLC Keyed Duplex Green
FC5D12LKFMNMLC Keyed Duplex Brown
FC5D12LKFMNNLC Keyed Duplex Black
FC5D12LKFMNOLC Keyed Duplex Orange
FC5D12LKFMNPLC Keyed Duplex Rose
FC5D12LKFMNRLC Keyed Duplex Red
FC5D12LKFMNSLC Keyed Duplex Gray
FC5D12LKFMNVLC Keyed Duplex Violet
FC5D12LKFMNWLC Keyed Duplex White
FC5D12LKFMNYLC Keyed Duplex Yellow

Product Notes

Packaging: Individually packaged in a plastic shell, Shipped in cardboard box

History

Update and Revision: Revision Number: 0.8 Revision Date: 10-21-2025
Date: 2013-01-11
No accessories are available for this product